Set collars / flattened on both sides / stainless steel, steel / slotted / double cross thread (Part Numbers - CAD Download)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PSCKNK25-15

Shaft Collars/2-Flats/Cut Surface Mount Hole:Related Image

TypeMaterialSurface TreatmentAccessory
StandardCut Surface Mounting HolesSide Mounting HolesHex Socket Head Cap Screw 1 pc.
SCSNKSCKNKSCJNKEN 1.1191 Equiv.Black Oxide CoatingEN 1.7220 Equiv.
PSCSNKPSCKNKPSCJNKElectroless Nickel PlatingEN 1.4301 Equiv.
SSCSNKSSCKNKSSCJNKEN 1.4301 Equiv.-

Specifications

Part Number-B
SCKNK15-10
Part NumberB SelectionD1HM (Coarse)dRWXYZhM1 (Coarse)Y1PJPY Compliance with Standard
SCSNKPSCSNKSSCSNKSCKNK
SCJNK
PSCKNK
PSCJNK
SSCKNK
SSCJNK
TypeD
Standard
SCSNK
PSCSNK
SSCSNK

(D Dimension 6 ~ 40)
Cut Surface Mount Hole
SCKNK
PSCKNK
SSCKNK

(D Dimension 10 ~ 40)
Side Mount Hole Type
SCJNK
PSCJNK
SSCJNK
(D Dimension 10 ~ 40)
Cut Surface Mount Hole Type and Side Mount Hole Type are available for * marked B dimension only.
 
682017M33.431646~6.5-------
102017M44.53.751646~6.5--------
882519M33.431.5857~9-------
102519M44.53.751.5857~9-------
1083022M33.431.5958~10-------
*103022M44.53.751.5958~106.4M41010
12*103022M44.53.751.51059~105.8M41010
123022M55.54.51.51059~10-------
15*103424M44.53.751.511.5610~115.6M41212
123524M55.54.51.512611~13-------
16*103524M55.54.51.512611~124.8M51212
123524M55.54.51.512611~12-------
20*104030M55.54.51.5147136M51414
124030M55.54.51.514713-------
154530M66.661.515813~15-------
25124536M55.54.51.517716-------
*155036M66.661.5181016~186.7M51616
30*155541M66.661.5201018~207.2M62020
35156046M66.662231221-------
40*187053M89722613239M82626
P dimension of Cut Surface Mount Hole Type with D10 is 8.
The halves must remain in the same orientation as shipped when in use.
M1 effective thread depth is 7mm (pilot hole through) for D10 ~ 16, 9mm (pilot hole through) for D20 of Cut Surface Mount Hole Type. Others are through screw holes.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSCKNK25-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSpecifications I.D. O.D. Width Material Surface Treatment Side Surface Machining Material Surface Treatment Shape Type

11.39 €

1 Available 5 Days 102-Flat255015EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedNot ProvidedEN 1.1191 Equiv.Electroless Nickel PlatingCut Face Mounting Hole Type

Loading...

  1. 1

Example of Use

Shaft Collars/2-Flats/Cut Surface Mount Hole:Related Image

Basic information

Tightening Method Slit Thickness Standard Type

This page is Set collars / flattened on both sides / stainless steel, steel / slotted / double cross thread, part number PSCKNK25-15.
You can find the detail information about specifications and dimensions on part number PSCKNK25-15.

Variation of this product

Part Number
PSCJNK16-10
PSCJNK20-10
PSCJNK25-15
PSCKNK30-15
PSCKNK40-18
PSCSNK10-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSSpecifications I.D. O.D. Width Material Surface Treatment Side Surface Machining Material Surface Treatment Shape Type

9.98 €

1 Available 5 Days 10With Side Mounting Holes / 2-Flat163510EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment Provided2 TappedEN 1.1191 Equiv.Electroless Nickel PlatingSide Mounting Hole Type

10.63 €

1 Available Same day

Stock

10With Side Mounting Holes / 2-Flat204010EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment Provided2 TappedEN 1.1191 Equiv.Electroless Nickel PlatingSide Mounting Hole Type

11.39 €

1 Available 5 Days 10With Side Mounting Holes / 2-Flat255015EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment Provided2 TappedEN 1.1191 Equiv.Electroless Nickel PlatingSide Mounting Hole Type

14.23 €

1 Available 5 Days 102-Flat305515EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedNot ProvidedEN 1.1191 Equiv.Electroless Nickel PlatingCut Face Mounting Hole Type

18.04 €

1 Available 5 Days 102-Flat407018EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedNot ProvidedEN 1.1191 Equiv.Electroless Nickel PlatingCut Face Mounting Hole Type

7.01 €

1 Available 5 Days 102-Flat103010EN 1.1191 Equiv.[Surface Treatment Provided] Surface Treatment ProvidedNot ProvidedEN 1.1191 Equiv.Electroless Nickel PlatingStandard Type

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360