End Drive / Guided Belt / 2-Groove Frame / Pulley Dia. 30mm / CVGBE (Part Numbers - CAD Download)

End Drive / Guided Belt / 2-Groove Frame / Pulley Dia. 30mm / CVGBE

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

End Drive/Guided Belt/2-Groove Frame/Pulley Dia. 30mm:Related Image
End Drive/Guided Belt/2-Groove Frame/Pulley Dia. 30mm:Related Image
* A Dimension Details
Output (W)MotorReduction RatioA
SpecificationManufacturer
6WInduction MotorPanasonic5~25101.0
30~180108.0
Oriental5~25105.0
30~180115.0
Variable Speed MotorOriental5~25115.0
30~180125.0
25WInduction MotorPanasonic5~180115.0
Oriental5~18117.0
25~180127.5
Variable Speed MotorOriental5~18127.0
25~180137.5
 
 FrameMotor CoverPulley Holder
MaterialAluminumAluminumAluminum
Surface TreatmentClear AnodizePaintPaint

Specifications

Part Number-B-L-Motor-Belt Specification-Motor Manufacturer Selection
 
Output-Voltage-Specification-Gearhead
Reduction Ratio
CVGBE-100-1000-25-TA230-IM-25-H-B
Body Price+Motor, Belt Spec. Price=Unit Price
Part NumberB
1mm Increment
L
5mm Increment
MotorBelt SpecificationMotor Manufacturer Selection
The prices vary by manufacturer.
Output (W)Voltage (V)SpecificationGearhead Reduction Ratio
CVGBE50~300190~20006
25
TA230
(Single-phase)
IM
(Induction Motor)
SCM
(Variable Speed Motor)
5
18
60
150
7.5
25
75
180
9
30
90
12.5
36
100
15
50
120
H (General Purpose, Green)
W (General Purpose, White)
G (For Sliding, Green)
S (For Sliding, White)
D (For Electronic Parts Transfer)
O (Oil Resistant)
N (Non-adhesive)
J (No Belt)

*For belts other than the above, select from Belt Specification below.
A (Panasonic Motor)
B (Oriental Motor)
When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable.
5~9 not applicable for 6W Motor
6
25
NV (No Motor)NM (No Motor)NH (No Gearhead)R (No Motor, Gearhead)
Connect the motor so that the belt rotates in the direction of conveyance. For connection diagram, and details of motor and inverter, see Here onward.
When "No motor, gearhead" is selected, the motor mounting hole pitch will vary depending on the motor's power rating. Please see Technical Information in our Conveyor Selection web site for the dimension details.
When "No motor, gearhead" is selected, this unit will be delivered unassembled. The customer is to assemble the unit according to the included assembly instructions. See our Conveyor Selection site for assembly procedures and packaging details.
Note that warpage might occur in belts with meandering prevention crosspiece depending on the number of plies (thickness).
 
Belt SpecificationStandard Belt (Body Price Only)Optional Belt 1Optional Belt 2No Belt
General Purpose
H (Green), W (White)
--J
(No Belt)
For Sliding
G (Green), S (White)
--
Grip Type
-
-GG (Green), GW (White)
Oil Resistant
O (Green)
OW (White)-
Non-adhesive
N (White)
NB (Sky Blue), NBG (Lime Green)
HH (Green), HW (White)
-
For Food Transfer
-
KW (White), KSB (Sky Blue), PHB (Sky Blue)-
For Electronic Parts Transfer
D (Black)
--
For flat belt details, see Here onward.
In case of selectiong Optional Belts, please select motor manufacturer A or B (Motor C is applicable for Standard Belt only.)

Alterations

End Drive/Guided Belt/2-Groove Frame/Pulley Dia. 30mm:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CVGBE-[50-300/1]-[190-2000/5]-[6,​25]-NV-[IM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​G,​GG,​GW,​H,​HH,​HW,​J,​KSB,​KW,​N,​NB,​NBG,​O,​OW,​PHB,​S,​W]-[B,​R]
CVGBE-[50-300/1]-[190-2000/5]-[6,​25]-TA230-[IM,​NM,​SCM]-[5,​7.5,​9,​12.5,​15,​18,​25,​30,​36,​50,​60,​75,​90,​100,​120,​150,​180,​NH]-[D,​G,​GG,​GW,​H,​HH,​HW,​J,​KSB,​KW,​N,​NB,​NBG,​O,​OW,​PHB,​S,​W]-[B,​R]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
[B] Belt Width
(mm)
[L] Conveyor Length
(mm)
Motor Output
(W)
[TA] Motor Voltage (Single Phase) * International
(V)
Motor Voltage (No Motor) Motor Type Gearhead Reduction Ratio Belt Specification (Standard Belts) Belt Specification (Optional Belts 1) Belt Specifications Motor Manufacturer Selection
1 12 Days 50 ~ 300190 ~ 20006 ~ 25-[NV] No Motor[IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads[D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White[GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue[J] No Belt[B] Oriental Motor / [R] No Motor Gear Head
1 12 Days 50 ~ 300190 ~ 20006 ~ 25230-[IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads[D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] For General Use - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White[GG] Grip Type - Green / [GW] Grip Type - White / [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue[J] No Belt[B] Oriental Motor / [R] No Motor Gear Head

Loading...

  1. 1

Price List

Part NumberBBody Price 1 ~ 2 pc(s).
L190~
300
L305~
400
L405~
500
L505~
600
L605~
700
L705~
800
L805~
900
L905~
1000
L1005
~1100
L1105
~1200
L1205
~1300
L1305
~1400
L1405
~1500
L1505
~1600
L1605
~1700
L1705
~1800
L1805
~1900
L1905
~2000
CVGBE50~100                  
110~150-                 
160~200--                
210~250---               
260~300----              
For orders larger than indicated quantity, please check with WOS.

Basic information

Driving Type Head Drive Max. Mass of Conveyed Material(kg) 15 Belt Type Flat Belt
With Meandering Prevention Crosspiece With Meandering Prevention Crosspiece Max. Conveyance Speed(m/min) 67.7 Tail Roller Dia. D (Tail Transfer Part R)(mm) 30
Drive Roller Dia.(mm) 30 Reverse Switch Option Not Provided

Tech Support