Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Output (W) | Motor | Reduction Ratio | A | |
Specification | Manufacturer | |||
6W | Induction Motor | Panasonic Motor | 12.5~25 | 101.0 |
30~180 | 108.0 | |||
Oriental Motor | 12.5~25 | 105.0 | ||
30~180 | 115.0 | |||
Variable Speed Motor Control Motor | Oriental Motor | 12.5~25 | 115.0 | |
30~180 | 125.0 | |||
25W | Induction Motor | Panasonic Motor | 12.5~180 | 115.0 |
Oriental Motor | 12.5~18 | 117.0 | ||
25~180 | 127.5 | |||
Variable Speed Motor Control Motor | Oriental Motor | 12.5~18 | 127.0 | |
25~180 | 137.5 |
Frame | Motor Cover | Pulley Holder | Plastic Chain | |
Material | Aluminum | Aluminum | EN AW-5052 Equiv. | Polyacetal |
Surface Treatment | Clear Anodize | Paint | Clear Anodize | - |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
CVSPCE | - | 20 | - | 1000 | - | 25 | - | TA230 | - | IM | - | 25 | - | H | - | B |
Body Price | + | Motor, Belt Spec. Price | = | Unit Price |
Part Number | B Selection | L 5mm Increment | Motor | Plastic Chain Belt Specification | Motor Manufacturer Selection The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | |||||||||
CVSPCE | 20 | 350~3000 | 6 25 | TA230 (Single-phase) | IM (Induction Motor) SCM (Variable Speed Motor) | 5 18 60 150 | 7.5 25 75 180 | 9 30 90 | 12.5 36 100 | 15 50 120 | H (Standard, White) D (Conductive, Black) J (No Belt) | A (Panasonic Motor) B (Oriental Motor) When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable. |
25 | ||||||||||||
5~9 not applicable for 6W Motor | ||||||||||||
6 25 | NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CVSPCE-20-[350-3000/5]-[6,25]-NV-[IM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,H,J]-[B,R] |
CVSPCE-20-[350-3000/5]-[6,25]-TA230-[IM,NM,SCM]-[5,7.5,9,12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[D,H,J]-[B,R] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | [L] Conveyor Length (mm) | Motor Output (W) | [TA] Motor Voltage (Single Phase) * International (V) | Motor Voltage (No Motor) | Motor Type | Gearhead Reduction Ratio | Belt Specifications | Motor Manufacturer Selection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 16 Days | 350 ~ 3000 | 6 ~ 25 | - | [NV] No Motor | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [D] Conductive - Black / [H] Standard - White / [J] No Belt | [B] Oriental Motor / [R] No Motor Gear Head | ||
- | 1 | 16 Days | 350 ~ 3000 | 6 ~ 25 | 230 | - | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [D] Conductive - Black / [H] Standard - White / [J] No Belt | [B] Oriental Motor / [R] No Motor Gear Head |
Loading...
Part Number | B | Body Price 1 ~ 2 pc(s). | |||||||||||||||||||||
L350~ 400 | L405~ 500 | L505~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005 ~1100 | L1105 ~1200 | L1205 ~1300 | L1305 ~1400 | L1405 ~1500 | L1505 ~1600 | L1605 ~1700 | L1705 ~1800 | L1805 ~1900 | L1905 ~2000 | L2005 ~2200 | L2205 ~2400 | L2405 ~2600 | L2605 ~2800 | L2805 ~3000 | ||
CVSPCE | 20 |
Driving Type | Head Drive | [B] Belt Width(mm) | 20 | Max. Mass of Conveyed Material(kg) | 15 |
---|---|---|---|---|---|
Belt Type | Plastic Chain | With Meandering Prevention Crosspiece | Pulleys crowned for meandering prevention | Feature | Width Narrow Type |
Max. Conveyance Speed(m/min) | 64.4 | Drive Roller Dia.(mm) | 57 | Reverse Switch Option | Not Provided |
Configure
Basic Attributes
[L] Conveyor Length (mm)
Motor Output(W)
[TA] Motor Voltage (Single Phase) * International(V)
Motor Voltage (No Motor)
Motor Type
Gearhead Reduction Ratio
Belt Specifications
Motor Manufacturer Selection
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes