Set Collars / Steel / two-piece / Configurable / Slotted (Part Numbers - CAD Download)

Set Collars / Steel / two-piece / Configurable / Slotted
[New Product in March 2022]
The thickness and outer diameter can be selected according to the mounting space.
Post assembly installation and removal are possible, making for easy maintenance.
Use this product to increase the tightening force and save space.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Shaft Collar - I.D. Selectable, Thickness/O.D. Configurable, Split: Related Image

* B8 to B10:C0.3, B11 to B35:C0.5
[ ! ] The halves must remain in the same orientation as shipped when in use.

Type
[M] Material
[S] Surface Treatment
[A]Accessory
Hex Socket Head Cap Screw 2 pcs.
Screw 2 pcs.
SCSPF
EN 1.1191 Equiv.
Black Oxide
EN 1.7220 Equiv.
PSCSPF
Electroless Nickel Plating
EN 1.4301 Equiv.
SSCSPF
EN 1.4301 Equiv.

Specification Table

Part Number
B
H
SCSPF12
15
20
■Split Type
Part Number
B
1 mm Increments
H
1 mm Increments
W
X
Y
Screw Length
Type
D
SCSPF
PSCSPF
SSCSPF
3
8
10
14
20
1
(H+D)/4
2.2
6
4
16
22
5
16
25
6
8
15
17
30
8
8
20
22
30
1.5
10
21
35
3
8
12
25
35
4
10
13
26
40
15
28
50
16
8
30
30
50
18
30
55
20
35
55
5.5
12
25
40
65
30
45
80
6.5
35
50
80
2
40
10
30
55
85
7
50
80
95
3
10
25
60
85
100
80
16
35
110
120
12
■Included Screw Specifications List
B
t
(H-D)/2
M
(Coarse)
d
R
8·9
M3
3.4
3
10 to 15
10.4 or less
M3
3.4
3
10.5 or more
M4
4.5
4
16 to 23
10.4 or less
M3
3.4
3
10.5-11.4
M4
4.5
4
11.5 or more
M5
5.5
4.75
24 to 35
10.4 or less
M3
3.4
3
10.5-11.4
M4
4.5
4
11.5-19.5
M5
5.5
4.75
20.0 or more
M10
11
9

The size of the included screws is uniform.
If screws of a different length are required, please order them separately.

[Reference Set Screw Part Number] EN 1.7220 Equiv.: CB
EN 1.4301 Equiv.: SCB

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSCSPF3-[8-10/1]-[14-20/1]
PSCSPF4-[8-10/1]-[16-22/1]
PSCSPF5-[8-10/1]-[16-25/1]
PSCSPF6-[8-15/1]-[17-30/1]
PSCSPF8-[8-20/1]-[22-30/1]
PSCSPF10-[8-20/1]-[21-35/1]
PSCSPF12-[8-20/1]-[25-35/1]
PSCSPF13-[8-20/1]-[26-40/1]
PSCSPF15-[8-20/1]-[28-50/1]
PSCSPF16-[8-30/1]-[30-50/1]
PSCSPF18-[8-30/1]-[30-55/1]
PSCSPF20-[8-30/1]-[35-55/1]
PSCSPF25-[8-30/1]-[40-65/1]
PSCSPF30-[8-30/1]-[45-80/1]
PSCSPF35-[8-30/1]-[50-80/1]
PSCSPF40-[10-30/1]-[55-85/1]
PSCSPF50-[10-30/1]-[80-95/1]
PSCSPF60-[10-30/1]-[85-100/1]
PSCSPF80-[16-35/1]-[110-120/1]
SCSPF3-[8-10/1]-[14-20/1]
SCSPF4-[8-10/1]-[16-22/1]
SCSPF5-[8-10/1]-[16-25/1]
SCSPF6-[8-15/1]-[17-30/1]
SCSPF8-[8-20/1]-[22-30/1]
SCSPF10-[8-20/1]-[21-35/1]
SCSPF12-[8-20/1]-[25-35/1]
SCSPF13-[8-20/1]-[26-40/1]
SCSPF15-[8-20/1]-[28-50/1]
SCSPF16-[8-30/1]-[30-50/1]
SCSPF18-[8-30/1]-[30-55/1]
SCSPF20-[8-30/1]-[35-55/1]
SCSPF25-[8-30/1]-[40-65/1]
SCSPF30-[8-30/1]-[45-80/1]
SCSPF35-[8-30/1]-[50-80/1]
SCSPF40-[10-30/1]-[55-85/1]
SCSPF50-[10-30/1]-[80-95/1]
SCSPF60-[10-30/1]-[85-100/1]
SCSPF80-[16-35/1]-[110-120/1]
SSCSPF3-[8-10/1]-[14-20/1]
SSCSPF4-[8-10/1]-[16-22/1]
SSCSPF5-[8-10/1]-[16-25/1]
SSCSPF6-[8-15/1]-[17-30/1]
SSCSPF8-[8-20/1]-[22-30/1]
SSCSPF10-[8-20/1]-[21-35/1]
SSCSPF12-[8-20/1]-[25-35/1]
SSCSPF13-[8-20/1]-[26-40/1]
SSCSPF15-[8-20/1]-[28-50/1]
SSCSPF16-[8-30/1]-[30-50/1]
SSCSPF18-[8-30/1]-[30-55/1]
SSCSPF20-[8-30/1]-[35-55/1]
SSCSPF25-[8-30/1]-[40-65/1]
SSCSPF30-[8-30/1]-[45-80/1]
SSCSPF35-[8-30/1]-[50-80/1]
SSCSPF40-[10-30/1]-[55-85/1]
SSCSPF50-[10-30/1]-[80-95/1]
SSCSPF60-[10-30/1]-[85-100/1]
SSCSPF80-[16-35/1]-[110-120/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Features, Areas of Application [D] Inner Diameter (mm)
(mm)
Material Surface Treatment [H] Outer Diameter [B] Width
1 9 Days Corrosion and Chemical Resistance3EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating14 ~ 208 ~ 10
1 9 Days Corrosion and Chemical Resistance4EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating16 ~ 228 ~ 10
1 9 Days Corrosion and Chemical Resistance5EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating16 ~ 258 ~ 10
1 9 Days Corrosion and Chemical Resistance6EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating17 ~ 308 ~ 15
1 9 Days Corrosion and Chemical Resistance8EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating22 ~ 308 ~ 20
1 9 Days Corrosion and Chemical Resistance10EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating21 ~ 358 ~ 20
1 9 Days Corrosion and Chemical Resistance12EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating25 ~ 358 ~ 20
1 9 Days Corrosion and Chemical Resistance13EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating26 ~ 408 ~ 20
1 9 Days Corrosion and Chemical Resistance15EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating28 ~ 508 ~ 20
1 9 Days Corrosion and Chemical Resistance16EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating30 ~ 508 ~ 30
1 9 Days Corrosion and Chemical Resistance18EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating30 ~ 558 ~ 30
1 9 Days Corrosion and Chemical Resistance20EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating35 ~ 558 ~ 30
1 9 Days Corrosion and Chemical Resistance25EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating40 ~ 658 ~ 30
1 9 Days Corrosion and Chemical Resistance30EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating45 ~ 808 ~ 30
1 9 Days Corrosion and Chemical Resistance35EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating50 ~ 808 ~ 30
1 9 Days Corrosion and Chemical Resistance40EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating55 ~ 8510 ~ 30
1 9 Days Corrosion and Chemical Resistance50EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating80 ~ 9510 ~ 30
1 9 Days Corrosion and Chemical Resistance60EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating85 ~ 10010 ~ 30
1 9 Days Corrosion and Chemical Resistance80EN 1.1191 Equiv.[Surface Treatment Provided] Electroless Nickel Plating110 ~ 12016 ~ 35
1 9 Days Not Applicable3EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating14 ~ 208 ~ 10
1 9 Days Not Applicable4EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating16 ~ 228 ~ 10
1 9 Days Not Applicable5EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating16 ~ 258 ~ 10
1 9 Days Not Applicable6EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating17 ~ 308 ~ 15
1 9 Days Not Applicable8EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating22 ~ 308 ~ 20
1 9 Days Not Applicable10EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating21 ~ 358 ~ 20
1 9 Days Not Applicable12EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating25 ~ 358 ~ 20
1 9 Days Not Applicable13EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating26 ~ 408 ~ 20
1 9 Days Not Applicable15EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating28 ~ 508 ~ 20
1 9 Days Not Applicable16EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating30 ~ 508 ~ 30
1 9 Days Not Applicable18EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating30 ~ 558 ~ 30
1 9 Days Not Applicable20EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating35 ~ 558 ~ 30
1 9 Days Not Applicable25EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating40 ~ 658 ~ 30
1 9 Days Not Applicable30EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating45 ~ 808 ~ 30
1 9 Days Not Applicable35EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating50 ~ 808 ~ 30
1 9 Days Not Applicable40EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating55 ~ 8510 ~ 30
1 9 Days Not Applicable50EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating80 ~ 9510 ~ 30
1 9 Days Not Applicable60EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating85 ~ 10010 ~ 30
1 9 Days Not Applicable80EN 1.1191 Equiv.[Surface Treatment Provided] Black Oxide Coating110 ~ 12016 ~ 35
1 9 Days Corrosion and Chemical Resistance3EN 1.4301 Equiv.No Surface Treatment14 ~ 208 ~ 10
1 9 Days Corrosion and Chemical Resistance4EN 1.4301 Equiv.No Surface Treatment16 ~ 228 ~ 10
1 9 Days Corrosion and Chemical Resistance5EN 1.4301 Equiv.No Surface Treatment16 ~ 258 ~ 10
1 9 Days Corrosion and Chemical Resistance6EN 1.4301 Equiv.No Surface Treatment17 ~ 308 ~ 15
1 9 Days Corrosion and Chemical Resistance8EN 1.4301 Equiv.No Surface Treatment22 ~ 308 ~ 20
1 9 Days Corrosion and Chemical Resistance10EN 1.4301 Equiv.No Surface Treatment21 ~ 358 ~ 20
1 9 Days Corrosion and Chemical Resistance12EN 1.4301 Equiv.No Surface Treatment25 ~ 358 ~ 20
1 9 Days Corrosion and Chemical Resistance13EN 1.4301 Equiv.No Surface Treatment26 ~ 408 ~ 20
1 9 Days Corrosion and Chemical Resistance15EN 1.4301 Equiv.No Surface Treatment28 ~ 508 ~ 20
1 9 Days Corrosion and Chemical Resistance16EN 1.4301 Equiv.No Surface Treatment30 ~ 508 ~ 30
1 9 Days Corrosion and Chemical Resistance18EN 1.4301 Equiv.No Surface Treatment30 ~ 558 ~ 30
1 9 Days Corrosion and Chemical Resistance20EN 1.4301 Equiv.No Surface Treatment35 ~ 558 ~ 30
1 9 Days Corrosion and Chemical Resistance25EN 1.4301 Equiv.No Surface Treatment40 ~ 658 ~ 30
1 9 Days Corrosion and Chemical Resistance30EN 1.4301 Equiv.No Surface Treatment45 ~ 808 ~ 30
1 9 Days Corrosion and Chemical Resistance35EN 1.4301 Equiv.No Surface Treatment50 ~ 808 ~ 30
1 9 Days Corrosion and Chemical Resistance40EN 1.4301 Equiv.No Surface Treatment55 ~ 8510 ~ 30
1 9 Days Corrosion and Chemical Resistance50EN 1.4301 Equiv.No Surface Treatment80 ~ 9510 ~ 30
1 9 Days Corrosion and Chemical Resistance60EN 1.4301 Equiv.No Surface Treatment85 ~ 10010 ~ 30
1 9 Days Corrosion and Chemical Resistance80EN 1.4301 Equiv.No Surface Treatment110 ~ 12016 ~ 35

Loading...

  1. 1

Basic information

Tightening Method Split RoHS Information RoHS Requirements Fulfilled Specifications Standard
Side Surface Machining Not Provided

Tech Support