Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
[ ! ]A ≥ B
Plane | 4 Sides | Plate Thickness Surface |
Machining Method | Circular sawing | Material as is |
[ ! ]A ≥ B
2H
2HL
4H
6H
8H
Hole Machining Details | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
N (Through Hole) | P (Countersink) | M (Threaded Insert) | Hole Machining Conditions (N·P·M) | Q (Keyhole) | Hole Machining Condition Q (Keyhole) | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() | ![]() | [ ! ]L ≤ T-1
| ![]() | ![]() |
[ ! ] Keyhole Machining Condition a ≥ 5, b ≥ 5, c ≥ 5 2H·4H·6H·8H 2HL [Keyhole Position] (1): For 2H, the center of diameter d1 is consistent with G. (2): For 4H and 6H, the center of G dimension is consistent with the center of B dimension. (3): For 8H, the center of diameter d1 of the middle keyhole is consistent with the center of B dimension. (4): For 2HL, keyholes turn sideways and the center of diameter d1 is consistent with F. | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
| ■ Table 1
|
|
[ ! ] Use with |
Plane | 4 Sides | Plate Thickness Surface |
Machining Method | Circular sawing | Material as is |
Type | [M]Grade | Color | Operating Ambient Temperature |
F-PYA | Standard | Transparent | -15 to 55°C |
F-PYBA | Smoke Brown | ||
F-PYTA | Antistatic | Transparent |
Part Number | A | B | T |
Standard Size | 1 mm Increments | Selection | |
F-PYA (Standard, Transparent) | 300 to 2000 | 300 to 1000 | 3·5 |
F-PYBA (Standard, Smoke Brown) | |||
F-PYTA (Antistatic, Transparent) |
Part Number | — | A | — | B | — | T |
F-PYA | — | 1200 | — | 800 | — | 5 |
Part Number | — | A | — | B | — | T | — | F | — | G | — | Screw Nominal Dia. | — | L |
F-PYA4H | — | 900 | — | 700 | — | 3 | — | F750 | — | G650 | — | P3 | ||
F-PYBA4H | — | 1200 | — | 800 | — | 5 | — | F750 | — | G650 | — | M4 | — | L4 |
T | T Dimension Tolerance |
3 | ±0.4 |
5 | ±0.5 |
Part Number | A | B | T | F | G | Bolt Nominal Dia. Selection | |||||
Through Hole | Countersink | Keyhole | Threaded Insert | ||||||||
Type | Holes | 1 mm Increments | Selection | 0.5 mm Increments | N | P | Q | M | L | ||
F-PYA (Standard, Transparent) F-PYBA (Standard, Smoke Brown) F-PYTA (Antistatic, Transparent) | 2H (Horizontal) 2HL (Vertical) 4H 6H 8H | 300 to 1200 | 300 to 1000 | 3 | 6 to 1191.5 (2H·4H) 4.5 to 1195.5 (2HL) 6 to 595.5 (6H·8H) | 4.5 to 995.5 (2H) 6 to 991.5 (2HL·4H·6H) 6 to 495.5 (8H) | 3 4 5 6 8 10 | 3 | 5 6 8 | — | Select from Table 1 |
5 | 3 4 5 6 | 3 4 | |||||||||
T | T Dimension Tolerance |
3 | ±0.4 |
5 | ±0.5 |
■ Standard Type
Part Number | — | A | — | B | — | T | — | (CRA, etc.) |
F-PYA | — | 1200 | — | 800 | — | 5 | — | CRA30-CRC30 |
Alterations | Aluminum Extrusion Notching for Blind Joint | Relief at 4 Corners | Corner Cut, Corner Radius Machining | Same Dimension Machining for 4 Corners | |
![]() | ![]() | ![]() | ![]() | ![]() | |
Code | F□□, E□□, J□□, K□□ | CN | CCA·CCB·CCC·CCD CRA·CRB·CRC·CRD | ACC | ACR |
Spec. | Machines relief for blind joints of aluminum extrusions. [ ! ] Can only be specified for the standard sizes of standard types | Machines relief at 4 corners. CN = 1 mm Increments [ ! ]5 ≤ CN ≤ 50 [ ! ] Can only be specified for the standard sizes of standard types | Adds machining to any corner (ABCD). 5 mm Increments ·CCA5 = A Corner 5 mm Cut ·CRB5 = B corner 5 mm Radius Machining [ ! ] Can only be specified for the standard sizes of standard types [ ! ] Combination with same dimension machining for 4 corners is not available | All four corners can be cut and radius machined to the same dimensions (5 mm). ·ACC: Corner 5 mm Cut ·ACR: Corner 5 mm Radius Machining [ ! ] For the machining conditions of the hole and plate end face, |
Notching Shape by Joint | Single Joint Kit | Single Joint Kit Screw Joint Kit | Pre-Assembly Insertion Double Joint Kit | Center Joint | Post-Assembly Insertion Double Joint | ||
Single Joint Kit Standard Type | Single Joint Kit Narrow Type, Screw Joint Kit | Standard Type | Offset Nut Type | ||||
(Example 1) (Example 2) ![]() For Example 2, panel notching is not required. | ![]() | ![]() [ ! ] Illustration shows a Single Joint Kit Narrow Type. | ![]() | ![]() | (Example 1) (Example 2) ![]() | ![]() | |
HFS5 Series 5 | — | — | ![]() | — | — | ![]() | ![]() |
HFS5 Series 6 | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
HFS5 Series 8 | — | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() |
HFS5 Series 845 | — | ![]() | ![]() | ![]() | ![]() | * Notching is not required. ![]() | ![]() |
HFS5 Series 10 | — | — | ![]() | ![]() | — | — | — |
Alterations | Hole Position from Left | Hole Position from Bottom | Same Dimension Machining for 4 Corners | |||||||
![]() | ![]() | ![]() | ![]() | |||||||
Code | XC | YC | ACC | ACR | ||||||
Spec. | XC = 0.5 mm Increments [ ! ] For the machining conditions of the hole and plate end face, see Hole Machining Conditions under Hole Machining Details [ ! ] Can be specified only for Hole Machined Type (2H to 8H) | YC = 0.5 mm Increments [ ! ] For the machining conditions of the hole and plate end face, see Hole Machining Conditions under Hole Machining Details [ ! ] Can be specified only for Hole Machined Type (2H to 8H) | All four corners can be cut and radius machined to the same dimensions (5 mm). · ACC: Corner 5 mm Cut · ACR: Corner 5 mm Radius Machining [ ! ] For the machining conditions ![]()
|
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Grade | Color | Shape | Hole Machining | [A] Length (Plate) (mm ) | [B] Width (Plate) (mm ) | [T] Thickness (Plate) (mm ) | [F] Distance (mm ) | [G] Distance (mm ) | [N] Diameter (Through Hole) (mm) | [P] Diameter (Countersink) (mm) | [Q] Diameter (Keyhole) (mm) | [M] Diameter (Threaded Insert) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | - | - | 3 | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | - | 5 ~ 6 | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | - | - | 3 | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | - | 5 ~ 6 | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | - | - | - | 3 | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | - | - | 5 ~ 6 | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | - | - | - | 3 | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | - | - | 5 ~ 6 | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 8H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | - | - | - | 3 | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 8H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 8H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Standard | Transparent | Hole Machining | 8H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | - | - | 5 ~ 6 | - | ||
- | 1 | 5 Days | Standard | Transparent | No Hole Machining (Standard) | No Hole Machining (Standard Type) | 300 ~ 2000 | 300 ~ 1000 | 3 ~ 5 | - | - | - | - | - | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | - | - | 3 ~ 4 | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | - | 5 ~ 8 | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | - | - | 3 ~ 4 | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | - | 5 ~ 8 | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | - | - | - | 3 ~ 4 | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | - | - | 5 ~ 8 | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | - | - | - | 3 ~ 4 | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | - | - | 5 ~ 8 | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 8H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | - | - | - | 3 ~ 4 | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 8H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 8H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Standard | Smoke Brown | Hole Machining | 8H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | - | - | 5 ~ 8 | - | ||
- | 1 | 5 Days | Standard | Smoke Brown | No Hole Machining (Standard) | No Hole Machining (Standard Type) | 300 ~ 2000 | 300 ~ 1000 | 3 ~ 5 | - | - | - | - | - | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | - | - | 3 ~ 4 | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 2H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 4.5 ~ 995.5 | - | - | 5 ~ 8 | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | - | - | 3 ~ 4 | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 2HL | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 4.5 ~ 1195.5 | 6 ~ 991.5 | - | - | 5 ~ 8 | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | - | - | - | 3 ~ 4 | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 4H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 1191.5 | 6 ~ 991.5 | - | - | 5 ~ 8 | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | - | - | - | 3 ~ 4 | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | 3 ~ 10 | - | - | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | - | 3 ~ 6 | - | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 6H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 991.5 | - | - | 5 ~ 8 | - | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 8H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | - | - | - | 3 ~ 4 | ||
- | 1 | 9 Days | Antistatic | Transparent | Hole Machining | 8H | 300 ~ 1200 | 300 ~ 1000 | 3 ~ 5 | 6 ~ 595.5 | 6 ~ 495.5 | 3 ~ 10 | - | - | - |
Loading...
Material | PET |
---|
Configure
Basic Attributes
Grade
Color
Shape
Hole Machining
[A] Length (Plate)(mm )
[B] Width (Plate)(mm )
[T] Thickness (Plate)(mm )
[F] Distance(mm )
[G] Distance(mm )
[N] Diameter (Through Hole) (mm)
[P] Diameter (Countersink) (mm)
[Q] Diameter (Keyhole) (mm)
[M] Diameter (Threaded Insert)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes