Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
(No surface treatment on 30 deg. and 60 deg. cut ends and counterbores)
(Silver)
HFBL30A8-4040
HFBL30A8-4080
GFBL30A8-4040
GFBL30A8-4080
(Yellow)
HFBLY30A8-4040
HFBLY30A8-4080
[Front View]
HFBL30A8-4040
GFBL30A8-4040
HFBLY30A8-4040
HFBL30A8-4080
GFBL30A8-4080
HFBLY30A8-4080
Detail of B
Detail of A
Type | [ M ] Material | [ S ] Surface treatment |
HFBL30A8 | EN AW-6061-T5 Equiv. | Clear Anodize |
GFBL30A8 | EN AW-6061-T6 Equiv. | |
HFBLY30A8 | EN AW-6061-T5 Equiv. | Baked-on Finish (Yellow) *1 |
Part Number | — | L |
HFBL30A8−4040 | — | 300 |
HFBLY30A8−4040 | — | 300 |
Part Number | L 1 mm increments | D | d | F1 | G1 | t1 | Extrusion Type | Screws, nuts, washers | |||||||
Type | No. | Min | Max | For holes 1 and 2 Screws | Quantity | Nut | Quantity | Washer | Quantity | ||||||
HFBL30A8 | 4040 | 100 | 500 | 18 | 9 | 25 | 43.5 | 5 | HFS8-4040 | CBE8-18 | 2 | HNTT8-8 | 2 | PWF8 | 2 |
4080 | 150 | 500 | HFS8-4080 | 4 | 4 | 4 | |||||||||
GFBL30A8 (High Rigidity) | 4040 | 100 | 500 | GFS8-4040 | 2 | 2 | 2 | ||||||||
4080 | 150 | 500 | GFS8-4080 | 4 | 4 | 4 | |||||||||
HFBLY30A8 Baked-on Finish (Yellow) | 4040 | 100 | 500 | HFSY8-4040 | 2 | 2 | 2 | ||||||||
4080 | 150 | 500 | HFSY8-4080 | 4 | 4 | 4 |
|
Alterations | Code | Spec. | Applicable Bracket | |||
Applicable Screws and Nuts Set Nuts Set | SET SST (Stainless Steel) SEU (Pre-Assembly Insertion Spring Nuts) SSU (Pre-assembly insertion spring nuts stainless steel) SEP (Post-Assembly Insertion Spring Nuts) SSP (Post-assembly insertion spring nuts stainless steel) | Detailed screw and nut specifications are as shown in the table below | HFBL30A8-4040 HFBLY30A8-4040 | |||
HFBL30A8-4080 HFBLY30A8-4080 | ||||||
GFBL30A8-4040 | ||||||
GFBL30A8-4080 |
Alteration part number | Screws for hole 1 and 2 | Nut | Washer | |||||
Part Number | Material | Type | Part Number | Material | Stopper | Part Number | Material | |
SET | CBE8-18 | EN 1.7220 Equiv. | Pre-Assembly | HNTT8-8 | EN 1.0301 Equiv. | None | PWF8 | EN 1.0330 Equiv.. |
SST (Stainless Steel) | SCB8-18 | EN 1.4301 Equiv. | Pre-Assembly | HNTTSN8-8 | EN 1.4401 Equiv. | None | SPWF8 | EN 1.4301 Equiv. |
SEU | CBE8-18 | EN 1.7220 Equiv. | Pre-Assembly | HNTU8-8 | EN 1.0301 Equiv. | Provided | PWF8 | EN 1.0330 Equiv. |
SSU (Stainless Steel) | SCB8-18 | EN 1.4301 Equiv. | Pre-Assembly | SHNTU8-8 | EN 1.4301 Equiv. | Provided | SPWF8 | EN 1.4301 Equiv. |
SEP | CBE8-18 | EN 1.7220 Equiv. | Post-Assembly | HNTP8-8 | EN 1.0301 Equiv. | Provided | PWF8 | EN 1.0330 Equiv. |
SSP (Stainless Steel) | SCB8-18 | EN 1.4301 Equiv. | Post-Assembly | SHNTP8-8 | EN 1.4401 Equiv. | Provided | SPWF8 | EN 1.4301 Equiv. |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
GFBL30A8-4040-[100-500/1] |
GFBL30A8-4080-[100-500/1] |
HFBL30A8-4040-[100-500/1] |
HFBL30A8-4080-[100-500/1] |
HFBLY30A8-4040-[100-500/1] |
HFBLY30A8-4080-[100-500/1] |
Part Number | Minimum order quantity | Volume Discount | Material | Surface Treatment | Extrusion Series | Extrusion Size | Number of Extrusion Connection Holes | Overall Length L (mm) | |
---|---|---|---|---|---|---|---|---|---|
1 | 7 Days | EN AW-6061-T6 Equiv. | Clear Anodize | GFS | For 4040 | 2 | 100 ~ 500 | ||
1 | 7 Days | EN AW-6061-T6 Equiv. | Clear Anodize | GFS | For 4080 | 4 | 100 ~ 500 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Clear Anodize | HFS | For 4040 | 2 | 100 ~ 500 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Clear Anodize | HFS | For 4080 | 4 | 100 ~ 500 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Baked-on Finish (Yellow) | HFSY | For 4040 | 2 | 100 ~ 500 | ||
1 | 7 Days | EN AW-6061-T5 Equiv. | Baked-on Finish (Yellow) | HFSY | For 4080 | 4 | 100 ~ 500 |
Loading...
Extrusion Series | MISUMI 8 Series (10 mm Groove Width) | Bracket Type | Brackets for Reinforcement | Applicable Screws | M8 screw |
---|
Configure
Basic Attributes
Material
Surface Treatment
Extrusion Series
Extrusion Size
Number of Extrusion Connection Holes
Overall Length L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes