Linear shafts / stepped on one side / two-sided internal thread / spanner flat / h6,h7 / cf53 / EN1.1213

Linear shafts / stepped on one side / two-sided internal thread / spanner flat / h6,h7 / cf53 / EN1.1213

Click on this image to zoom in.

Click on this image to zoom in.

Configurable in [Length] 20 - 1200 mm / [Diameter] 8 - 30 mm / [ISO-Tolerance] h6/h7.
Available [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

One End Stepped/Both Ends Tapped with Wrench Flats:Related Image
Type[ M ]Material[ H ]Hardness[ S ] Surface Treatment
D Tol. h6D Tol. h7
SFPPAEU-EN1.1213Effective Hardened Depth of Induction Hardening>>P.112
EN1.1213 58HRC~
-
-PSFPAEUHard Chrome Plating
Plating Hardness: HV750~
Plating Thickness: 5μ or More

Specifications

Part Number-L-F-P-M-N-SC
SFPPAEU20-400-F25-P16-M10-N10-SC10
D Tol.
Dh6h7
8 0
-0.009
 0
-0.015
10
12 0
-0.011
 0
-0.018
13
15
16
20 0
-0.013
 0
-0.021
25
30
Part Number1mm IncrementM (Coarse)
Selection
N (Coarse)
Selection
Wrench Flats Dimensions(Y)Max.RC
TypeDLFPSCW1
(D Tolerance h6)
SFPPAEU
(D Tolerance h7)
PSFPAEU
825~7982≤F≤Px463        345      SC=1mm Increment

[ ! ]SC+ℓ1≤L
[ ! ]SC≥0

[ ! ]Details of Wrench Flats >>P.112
788000.3 or Less0.5 or Less
1025~7986~ 8345      3456     8800
1225~9986~103456      4568    10101000
1325~9986~1134568     4568    111000
1525~9986~133456810    456810   131000
1625~11986~143456810    456810   141200
2025~11988~17 45681012   45681012  1712001.0 or Less
2525~11988~22 4568101216  4568101216 221200
3025~11989~27  568101216    68101216 27151200
[ ! ]P dimensions require M+3≤P.
[ ! ]When Mx2.5+4+Nx2.5+4≥(Y), tap pilot holes may go through. When Mx2+Nx2≥(Y), effective depth of larger diameter tap has priority.

Alterations

Part Number-L-F-P-M(MD)-N(NSC,ND)-SC-(LKC,NSC…etc.)
SFPPAEU30-400-F25-P16-M10-N10-SC10-LKC
One End Stepped/Both Ends Tapped/One End Stepped/One End Tapped:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSFPAEU8-[25-798/1]-F[2-24/1]-P6-M3-N[3,​4,​5]-SC[0-790/1]
PSFPAEU10-[25-798/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-N[3,​4,​5,​6]-SC[0-790/1]
PSFPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-N[4,​5,​6,​8]-SC[0-988/1]
PSFPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-ND6-SC[0-988/1]
PSFPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-NSC8-SC[0-988/1]
PSFPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-N[4,​5,​6,​8]-SC[0-988/1]
PSFPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-ND6-SC[0-988/1]
PSFPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-NSC8-SC[0-988/1]
PSFPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-N[4,​5,​6,​8]-SC[0-988/1]
PSFPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-ND[6,​8]-SC[0-988/1]
PSFPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-NSC8-SC[0-988/1]
PSFPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-N[4,​5,​6,​8]-SC[0-988/1]
PSFPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-ND[6,​8]-SC[0-988/1]
PSFPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-NSC8-SC[0-988/1]
PSFPAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-988/1]
PSFPAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]-SC[0-988/1]
PSFPAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]-SC[0-988/1]
PSFPAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-988/1]
PSFPAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-ND[6,​8,​10]-SC[0-988/1]
PSFPAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-MD[6,​8,​10]-NSC[8,​10]-SC[0-988/1]
PSFPAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-1188/1]
PSFPAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]-SC[0-1188/1]
PSFPAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-M[3,​4,​5,​6,​8,​10]-NSC[8,​10]-SC[0-1188/1]
PSFPAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-1188/1]
PSFPAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-ND[6,​8,​10]-SC[0-1188/1]
PSFPAEU16-[25-1198/1]-F[2-56/1]-P[6-14/1]-MD[6,​8,​10]-NSC[8,​10]-SC[0-1188/1]
PSFPAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSFPAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSFPAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-M[4,​5,​6,​8,​10,​12]-NSC[8,​10,​12,​14]-SC[0-1188/1]
PSFPAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-N[4,​5,​6,​8,​10,​12]-SC[0-1188/1]
PSFPAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-ND[6,​8,​10,​12]-SC[0-1188/1]
PSFPAEU20-[25-1198/1]-F[2-68/1]-P[8-17/1]-MD[6,​8,​10,​12]-NSC[8,​10,​12,​14]-SC[0-1188/1]
PSFPAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]-SC[0-1188/1]
PSFPAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]-SC[0-1188/1]
PSFPAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-M[4,​5,​6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]-SC[0-1188/1]
PSFPAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-N[4,​5,​6,​8,​10,​12,​16]-SC[0-1188/1]
PSFPAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]-SC[0-1188/1]
PSFPAEU25-[25-1198/1]-F[2-88/1]-P[8-22/1]-MD[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]-SC[0-1188/1]
PSFPAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-SC[0-1183/1]
PSFPAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]-SC[0-1183/1]
PSFPAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-M[5,​6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]-SC[0-1183/1]
PSFPAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16]-N[6,​8,​10,​12,​16]-SC[0-1183/1]
PSFPAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16]-ND[6,​8,​10,​12,​16]-SC[0-1183/1]
PSFPAEU30-[25-1198/1]-F[2-108/1]-P[9-27/1]-MD[6,​8,​10,​12,​16]-NSC[8,​10,​12,​14]-SC[0-1183/1]
SFPPAEU8-[25-798/1]-F[2-24/1]-P6-M3-N[3,​4,​5]-SC[0-790/1]
SFPPAEU10-[25-798/1]-F[2-32/1]-P[6-8/1]-M[3,​4,​5]-N[3,​4,​5,​6]-SC[0-790/1]
SFPPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-N[4,​5,​6,​8]-SC[0-988/1]
SFPPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-ND6-SC[0-988/1]
SFPPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-M[3,​4,​5,​6]-NSC8-SC[0-988/1]
SFPPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-N[4,​5,​6,​8]-SC[0-988/1]
SFPPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-ND6-SC[0-988/1]
SFPPAEU12-[25-998/1]-F[2-40/1]-P[6-10/1]-MD6-NSC8-SC[0-988/1]
SFPPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-N[4,​5,​6,​8]-SC[0-988/1]
SFPPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-ND[6,​8]-SC[0-988/1]
SFPPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-M[3,​4,​5,​6,​8]-NSC8-SC[0-988/1]
SFPPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-N[4,​5,​6,​8]-SC[0-988/1]
SFPPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-ND[6,​8]-SC[0-988/1]
SFPPAEU13-[25-998/1]-F[2-44/1]-P[6-11/1]-MD[6,​8]-NSC8-SC[0-988/1]
SFPPAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-N[4,​5,​6,​8,​10]-SC[0-988/1]
SFPPAEU15-[25-998/1]-F[2-52/1]-P[6-13/1]-M[3,​4,​5,​6,​8,​10]-ND[6,​8,​10]-SC[0-988/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. D
(mm)
[L] Length (Shaft)
(mm)
Surface Treatment Shaft Fits Tolerance F
(mm)
P
(mm)
Tapped (Coarse)[M]
(mm)
Change the effective tap depth to Mx3
(mm)
Tapped (Coarse)[N]
(mm)
Change Tapped Thread N to Fine One [NSC]
(mm)
Change the effective tap depth to Nx3
(mm)
Add Wrench Flats at One Location [SC]
(mm)

-

1 4 Days 825 ~ 798Hard Chrome Platedh72 ~ 2463-3 ~ 5--0 ~ 790

-

1 4 Days 1025 ~ 798Hard Chrome Platedh72 ~ 326 ~ 83 ~ 5-3 ~ 6--0 ~ 790

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 103 ~ 6-4 ~ 8--0 ~ 988

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 103 ~ 6---60 ~ 988

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 103 ~ 6--8-0 ~ 988

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 10-64 ~ 8--0 ~ 988

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 10-6--60 ~ 988

-

1 4 Days 1225 ~ 998Hard Chrome Platedh72 ~ 406 ~ 10-6-8-0 ~ 988

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 113 ~ 8-4 ~ 8--0 ~ 988

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 113 ~ 8---6 ~ 80 ~ 988

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 113 ~ 8--8-0 ~ 988

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 11-6 ~ 84 ~ 8--0 ~ 988

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 11-6 ~ 8--6 ~ 80 ~ 988

-

1 4 Days 1325 ~ 998Hard Chrome Platedh72 ~ 446 ~ 11-6 ~ 8-8-0 ~ 988

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 133 ~ 10-4 ~ 10--0 ~ 988

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 133 ~ 10---6 ~ 100 ~ 988

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 133 ~ 10--8 ~ 10-0 ~ 988

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 13-6 ~ 104 ~ 10--0 ~ 988

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 13-6 ~ 10--6 ~ 100 ~ 988

-

1 4 Days 1525 ~ 998Hard Chrome Platedh72 ~ 526 ~ 13-6 ~ 10-8 ~ 10-0 ~ 988

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 143 ~ 10-4 ~ 10--0 ~ 1188

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 143 ~ 10---6 ~ 100 ~ 1188

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 143 ~ 10--8 ~ 10-0 ~ 1188

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 14-6 ~ 104 ~ 10--0 ~ 1188

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 14-6 ~ 10--6 ~ 100 ~ 1188

-

1 4 Days 1625 ~ 1198Hard Chrome Platedh72 ~ 566 ~ 14-6 ~ 10-8 ~ 10-0 ~ 1188

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 174 ~ 12-4 ~ 12--0 ~ 1188

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 174 ~ 12---6 ~ 120 ~ 1188

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 174 ~ 12--8 ~ 14-0 ~ 1188

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 17-6 ~ 124 ~ 12--0 ~ 1188

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 17-6 ~ 12--6 ~ 120 ~ 1188

-

1 4 Days 2025 ~ 1198Hard Chrome Platedh72 ~ 688 ~ 17-6 ~ 12-8 ~ 14-0 ~ 1188

-

1 4 Days 2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 224 ~ 16-4 ~ 16--0 ~ 1188

-

1 4 Days 2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 224 ~ 16---6 ~ 160 ~ 1188

-

1 4 Days 2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 224 ~ 16--8 ~ 14-0 ~ 1188

-

1 4 Days 2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 22-6 ~ 164 ~ 16--0 ~ 1188

-

1 4 Days 2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 22-6 ~ 16--6 ~ 160 ~ 1188

-

1 4 Days 2525 ~ 1198Hard Chrome Platedh72 ~ 888 ~ 22-6 ~ 16-8 ~ 14-0 ~ 1188

-

1 4 Days 3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 275 ~ 16-6 ~ 16--0 ~ 1183

-

1 4 Days 3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 275 ~ 16---6 ~ 160 ~ 1183

-

1 4 Days 3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 275 ~ 16--8 ~ 14-0 ~ 1183

-

1 4 Days 3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 27-6 ~ 166 ~ 16--0 ~ 1183

-

1 4 Days 3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 27-6 ~ 16--6 ~ 160 ~ 1183

-

1 4 Days 3025 ~ 1198Hard Chrome Platedh72 ~ 1089 ~ 27-6 ~ 16-8 ~ 14-0 ~ 1183

-

1 4 Days 825 ~ 798Noh62 ~ 2463-3 ~ 5--0 ~ 790

-

1 4 Days 1025 ~ 798Noh62 ~ 326 ~ 83 ~ 5-3 ~ 6--0 ~ 790

-

1 4 Days 1225 ~ 998Noh62 ~ 406 ~ 103 ~ 6-4 ~ 8--0 ~ 988

-

1 4 Days 1225 ~ 998Noh62 ~ 406 ~ 103 ~ 6---60 ~ 988

-

1 4 Days 1225 ~ 998Noh62 ~ 406 ~ 103 ~ 6--8-0 ~ 988

-

1 4 Days 1225 ~ 998Noh62 ~ 406 ~ 10-64 ~ 8--0 ~ 988

-

1 4 Days 1225 ~ 998Noh62 ~ 406 ~ 10-6--60 ~ 988

-

1 4 Days 1225 ~ 998Noh62 ~ 406 ~ 10-6-8-0 ~ 988

-

1 4 Days 1325 ~ 998Noh62 ~ 446 ~ 113 ~ 8-4 ~ 8--0 ~ 988

-

1 4 Days 1325 ~ 998Noh62 ~ 446 ~ 113 ~ 8---6 ~ 80 ~ 988

-

1 4 Days 1325 ~ 998Noh62 ~ 446 ~ 113 ~ 8--8-0 ~ 988

-

1 4 Days 1325 ~ 998Noh62 ~ 446 ~ 11-6 ~ 84 ~ 8--0 ~ 988

-

1 4 Days 1325 ~ 998Noh62 ~ 446 ~ 11-6 ~ 8--6 ~ 80 ~ 988

-

1 4 Days 1325 ~ 998Noh62 ~ 446 ~ 11-6 ~ 8-8-0 ~ 988

-

1 4 Days 1525 ~ 998Noh62 ~ 526 ~ 133 ~ 10-4 ~ 10--0 ~ 988

-

1 4 Days 1525 ~ 998Noh62 ~ 526 ~ 133 ~ 10---6 ~ 100 ~ 988

Loading...

Basic information

Basic Shape Solid, One End Stepped Shaft end Shape (Left) Tapped Shaft end Shape (Right) Tapped
Tightening Type Wrench Flats Shaft end Perpendicularity 0.2 Material EN 1.1213
Heat Treatment Induction Hardened Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360