Linear shafts / one-sided internal thread / h6,h7 / cf53 / EN1.1213

Linear shafts / one-sided internal thread / h6,h7 / cf53 / EN1.1213
Configurable in [Length] 20 - 1200 mm / [Diameter] 6 - 30 mm / [ISO-Tolerance] h6/h7.
Available [Material] EN 1.1213.  [Hardening] Induction hardened  and [Surface treatment] Hard Chrome Plating
MISUMI advantages are high configurability, low price, high quality. In addition, we offer a short delivery time, no minimum order quantity and high availability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

One End Tapped:Related Image
 
Type[ M ]Material[ H ]Hardness[ S ]Surface Treatment
D tol. h6D tol. h7
SFJTEU
-
EN1.1213
Effective Hardened Depth of Induction
Hardening>>P.112
EN1.1213 58HRC~
-
-
PSFJTEUHard Chrome Plating
Plating Hardness: HV750~    Plating Thickness: 5μ or More

Specifications

Part Number-L-M
SFJTEU8-200-M4
Part NumberL
specified in 1mm Increment
M (Coarse)
Selection
D Tol.C
TypeDh6h7
(D Tolerance h6)
SFJTEU
(D Tolerance h7)
PSFJTEU
620~ 600  3          
0
-0.008
0
-0.012
0.5 or Less
820~ 800  345        
0
-0.009
0
-0.015
0.5 or Less
1020~ 800  3456       0.5 or Less
1220~1000   4568      
0
-0.011
0
-0.018
0.5 or Less
1325~1000   4568      0.5 or Less
1525~1000   456810     0.5 or Less
1630~1200   456810     0.5 or Less
2030~1200   45681012    
0
-0.013
0
-0.021
1.0 or Less
2535~1200   4568101216   1.0 or Less
3035~1200     68101216   1.0 or Less

Alterations

Part Number-L-M(MSC,MD)-(LKC…etc.)
SFJTEU30-250-M12-LKC
Both Ends Tapped:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PSFJTEU6-[20-600/1]-M3
PSFJTEU8-[20-800/1]-M[3,​4,​5]
PSFJTEU13-[25-1000/1]-M[4,​5,​6,​8]
PSFJTEU13-[25-1000/1]-MD[6,​8]
PSFJTEU13-[25-1000/1]-MSC8
PSFJTEU15-[25-1000/1]-M[4,​5,​6,​8,​10]
PSFJTEU15-[25-1000/1]-MD[6,​8,​10]
PSFJTEU15-[25-1000/1]-MSC[8,​10]
PSFJTEU16-[30-1200/1]-M[4,​5,​6,​8,​10]
PSFJTEU16-[30-1200/1]-MD[6,​8,​10]
PSFJTEU16-[30-1200/1]-MSC[8,​10]
PSFJTEU20-[30-1200/1]-M[4,​5,​6,​8,​10,​12]
PSFJTEU20-[30-1200/1]-MD[6,​8,​10,​12]
PSFJTEU20-[30-1200/1]-MSC[8,​10,​12,​14]
PSFJTEU25-[35-1200/1]-M[4,​5,​6,​8,​10,​12,​16]
PSFJTEU25-[35-1200/1]-MD[6,​8,​10,​12,​16]
PSFJTEU25-[35-1200/1]-MSC[8,​10,​12,​14]
PSFJTEU30-[35-1200/1]-M[6,​8,​10,​12,​16]
PSFJTEU30-[35-1200/1]-MD[6,​8,​10,​12,​16]
PSFJTEU30-[35-1200/1]-MSC[8,​10,​12,​14]
SFJTEU6-[20-600/1]-M3
SFJTEU8-[20-800/1]-M[3,​4,​5]
SFJTEU10-[20-800/1]-M[3,​4,​5,​6]
SFJTEU10-[20-800/1]-MD6
SFJTEU12-[20-1000/1]-M[4,​5,​6,​8]
SFJTEU12-[20-1000/1]-MD[6,​8]
SFJTEU12-[20-1000/1]-MSC8
SFJTEU13-[25-1000/1]-M[4,​5,​6,​8]
SFJTEU13-[25-1000/1]-MD[6,​8]
SFJTEU13-[25-1000/1]-MSC8
SFJTEU15-[25-1000/1]-M[4,​5,​6,​8,​10]
SFJTEU15-[25-1000/1]-MD[6,​8,​10]
SFJTEU15-[25-1000/1]-MSC[8,​10]
SFJTEU16-[30-1200/1]-M[4,​5,​6,​8,​10]
SFJTEU16-[30-1200/1]-MD[6,​8,​10]
SFJTEU16-[30-1200/1]-MSC[8,​10]
SFJTEU20-[30-1200/1]-M[4,​5,​6,​8,​10,​12]
SFJTEU20-[30-1200/1]-MD[6,​8,​10,​12]
SFJTEU20-[30-1200/1]-MSC[8,​10,​12,​14]
SFJTEU25-[35-1200/1]-M[4,​5,​6,​8,​10,​12,​16]
SFJTEU25-[35-1200/1]-MD[6,​8,​10,​12,​16]
SFJTEU25-[35-1200/1]-MSC[8,​10,​12,​14]
SFJTEU30-[35-1200/1]-M[6,​8,​10,​12,​16]
SFJTEU30-[35-1200/1]-MD[6,​8,​10,​12,​16]
SFJTEU30-[35-1200/1]-MSC[8,​10,​12,​14]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Dia. D
(mm)
[L] Length (Shaft)
(mm)
Surface Treatment Shaft Fits Tolerance Tapped (Coarse)
(mm)
Change Tapped Thread M to Fine One [MSC]
(mm)
Change the effective tap depth to M(N)x3
(mm)
1 4 Days 620 ~ 600Hard Chrome Platedh73--
1 4 Days 820 ~ 800Hard Chrome Platedh73 ~ 5--
1 4 Days 1325 ~ 1000Hard Chrome Platedh74 ~ 8--
1 4 Days 1325 ~ 1000Hard Chrome Platedh7--6 ~ 8
1 4 Days 1325 ~ 1000Hard Chrome Platedh7-8-
1 4 Days 1525 ~ 1000Hard Chrome Platedh74 ~ 10--
1 4 Days 1525 ~ 1000Hard Chrome Platedh7--6 ~ 10
1 4 Days 1525 ~ 1000Hard Chrome Platedh7-8 ~ 10-
1 4 Days 1630 ~ 1200Hard Chrome Platedh74 ~ 10--
1 4 Days 1630 ~ 1200Hard Chrome Platedh7--6 ~ 10
1 4 Days 1630 ~ 1200Hard Chrome Platedh7-8 ~ 10-
1 4 Days 2030 ~ 1200Hard Chrome Platedh74 ~ 12--
1 4 Days 2030 ~ 1200Hard Chrome Platedh7--6 ~ 12
1 4 Days 2030 ~ 1200Hard Chrome Platedh7-8 ~ 14-
1 4 Days 2535 ~ 1200Hard Chrome Platedh74 ~ 16--
1 4 Days 2535 ~ 1200Hard Chrome Platedh7--6 ~ 16
1 4 Days 2535 ~ 1200Hard Chrome Platedh7-8 ~ 14-
1 4 Days 3035 ~ 1200Hard Chrome Platedh76 ~ 16--
1 4 Days 3035 ~ 1200Hard Chrome Platedh7--6 ~ 16
1 4 Days 3035 ~ 1200Hard Chrome Platedh7-8 ~ 14-
1 4 Days 620 ~ 600Noh63--
1 4 Days 820 ~ 800Noh63 ~ 5--
1 4 Days 1020 ~ 800Noh63 ~ 6--
1 4 Days 1020 ~ 800Noh6--6
1 4 Days 1220 ~ 1000Noh64 ~ 8--
1 4 Days 1220 ~ 1000Noh6--6 ~ 8
1 4 Days 1220 ~ 1000Noh6-8-
1 4 Days 1325 ~ 1000Noh64 ~ 8--
1 4 Days 1325 ~ 1000Noh6--6 ~ 8
1 4 Days 1325 ~ 1000Noh6-8-
1 4 Days 1525 ~ 1000Noh64 ~ 10--
1 4 Days 1525 ~ 1000Noh6--6 ~ 10
1 4 Days 1525 ~ 1000Noh6-8 ~ 10-
1 4 Days 1630 ~ 1200Noh64 ~ 10--
1 4 Days 1630 ~ 1200Noh6--6 ~ 10
1 4 Days 1630 ~ 1200Noh6-8 ~ 10-
1 4 Days 2030 ~ 1200Noh64 ~ 12--
1 4 Days 2030 ~ 1200Noh6--6 ~ 12
1 4 Days 2030 ~ 1200Noh6-8 ~ 14-
1 4 Days 2535 ~ 1200Noh64 ~ 16--
1 4 Days 2535 ~ 1200Noh6--6 ~ 16
1 4 Days 2535 ~ 1200Noh6-8 ~ 14-
1 4 Days 3035 ~ 1200Noh66 ~ 16--
1 4 Days 3035 ~ 1200Noh6--6 ~ 16
1 4 Days 3035 ~ 1200Noh6-8 ~ 14-

Loading...

  1. 1

Basic information

Basic Shape Solid Shaft end Shape (Left) Tapped Shaft end Shape (Right) Straight
Tightening Type Not Provided Shaft end Perpendicularity 0.2 Material EN 1.1213
Heat Treatment Induction Hardened Hardness Induction Hardening(58HRC~)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360