Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AS0821
Part Number
|
---|
AS0821 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Raceway Ring Shape | Load Direction | Outer Ring | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Precision (JIS) | Number of Raceway Ring Rows | Size Standards | Specifications | Retainer Type | Allowable Rotational Speed (1/min) | Fatigue Load (Axial) (kN) | Application | Main Body Material | Norm | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.48 € | 1 | Available | 5 Days | 10 | - | - | No Outer Ring | 8 | 21 | 1 | Grade 0 | - | Metric System | Related Part | - | 18000 | 2.02 | Thrust Washer | Steel | DIN 5405-3/ISO 303 |
Loading...
This page is Axial needle roller and cage assemblies / Axial bearing washers / Housing bearing washers, part number AS0821.
You can find the detail information about specifications and dimensions on part number AS0821.
Configure
Basic Attributes
Raceway Ring Shape
Load Direction
Number of Raceway Ring Rows
Retainer Type
Type
Outer Ring
Internal Diameter(mm)
Outer Diameter(mm)
Width(mm)
Precision (JIS)
Size Standards
Specifications
Fatigue Load (Axial)(kN)
Application
Main Body Material
Norm
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AS0414 |
AS0515 |
AS0619 |
AS100135 |
AS1024 |
AS110145 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Raceway Ring Shape | Load Direction | Outer Ring | Internal Diameter (mm) | Outer Diameter (mm) | Width (mm) | Precision (JIS) | Number of Raceway Ring Rows | Size Standards | Specifications | Retainer Type | Allowable Rotational Speed (1/min) | Fatigue Load (Axial) (kN) | Application | Main Body Material | Norm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.67 € | 1 |
Same day
Stock | 10 | - | - | No Outer Ring | 4 | 14 | 1 | Grade 0 | - | Metric System | Standard | - | 21000 | 0.61 | Thrust Washer | Steel | DIN 5405-3/ISO 303 | |||
0.57 € | 1 | Available | 4 Days | 10 | - | - | No Outer Ring | 5 | 15 | 1 | Grade 0 | - | Metric System | Related Part | - | 21000 | 0.72 | Thrust Washer | Steel | DIN 5405-3/ISO 303 | ||
0.62 € | 1 | Available | 4 Days | 10 | - | - | No Outer Ring | 6 | 19 | 1 | Grade 0 | - | Metric System | Related Part | - | 19000 | 1.57 | Thrust Washer | Steel | DIN 5405-3/ISO 303 | ||
8.82 € | 1 | Available | 3 Days | 10 | - | - | No Outer Ring | 100 | 135 | 1 | Grade 0 | - | Metric System | Standard | - | 2500 | 63 | Thrust Washer | Steel | DIN 5405-3/ISO 303 | ||
0.79 € | 1 | Available | 4 Days | 10 | - | - | No Outer Ring | 10 | 24 | 1 | Grade 0 | - | Metric System | Related Part | - | 17000 | 2.65 | Thrust Washer | Steel | DIN 5405-3/ISO 303 | ||
15.68 € | 1 | Available | 3 Days | 10 | - | - | No Outer Ring | 110 | 145 | 1 | Grade 0 | - | Metric System | Standard | - | 2300 | 69 | Thrust Washer | Steel | DIN 5405-3/ISO 303 |