Slide Bushing AK-W Type (Compact Block Double Type) (Part Numbers - CAD Download)

Slide Bushing AK-W Type (Compact Block Double Type)
[Features]
· Compact block double type
· W type with 2 embedded slide bushings.
· Most common slide unit with aluminum housing.
· A slide bushing is embedded in the housing, and a block shape corresponding to the fitting can be selected.
[Applications]
· Due to the low-friction linear action and simple structure, this product is suitable for diverse applications, including transport equipment and semiconductor manufacturing equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AK6GWUU
AK8GWUU
AK10GWUU
AK12GWUU
AK13GWUU
AK20GWUU
AK25GWUU
AK30GWUU
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle
(φ)
Overall Length L
(mm)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)
Tolerance of shaft diameter (Minus Side)
(mm)

34.27 €

1 5 Days 6463235300.009

35.65 €

1 5 Days 8564317840.009

37.89 €

1 5 Days 106858811000.009

41.27 €

1 5 Days 127081315700.009

43.88 €

1 5 Days 137481315700.009

63.69 €

1 5 Days 2094140027400.01

80.78 €

1 5 Days 25128156031400.01

97.60 €

1 5 Days 30138249054900.01

Loading...

  1. 1

Basic information

Type Housing Style Standard Material of Outer Cylinder Bearing Steel
Outer Cylinder Surface Treatment No Surface Treatment Motion Linear Motion Lubrication Type N/A
The circulation type of balls Double Type Housing Type Length Double
Holder Material Resin Dust-proof Seal Both ends with adhesive

Tech Support