Manufacturer part number: 71802-8-M5-4-B
Brand: GANTER
Price: 2.30 €
Delivery time: Same day
Thread d2: M5
Connection screw direction: Right Screw
Allowable Tilt Angle α: 18 deg
Bore d1: 8
Length l2: 4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
71802-8-M5-4-B
Part Number
|
---|
71802-8-M5-4-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Thread d2 | Connection screw direction | Allowable Tilt Angle α (deg) | Bore d1 | Length l2 | Type | |
---|---|---|---|---|---|---|---|---|---|---|
2.30 € 1.61 € | 1 | Available |
Same day
Stock | M5 | Right Screw | 18 | 8 | 4 | B- with rivet ball shank, without safety catch |
Loading...
Type | Rod End Bearing | Tpyes of Rod End Bearing | Link Ball L | Material | Steel |
---|---|---|---|---|---|
Connection screw shape | Female Thread | The material of a ball | Steel | Lubricating Method | Oil-Free |
This page is Angled ball joints with rivet ball shank, part number 71802-8-M5-4-B.
You can find the detail information about specifications and dimensions on part number 71802-8-M5-4-B.
Configure
Stock
Basic Attributes
Type
Thread d2
Connection screw direction
Allowable Tilt Angle α(deg)
Bore d1
Length l2
Type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
71802-10-M6-8-BS |
71802-10-M6L-4,5-B |
71802-10-M6L-4,5-BS |
71802-8-M5-4-BS |
71802-8-M5-7,5-B |
71802-8-M5-7,5-BS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Thread d2 | Connection screw direction | Allowable Tilt Angle α (deg) | Bore d1 | Length l2 | Type |
---|---|---|---|---|---|---|---|---|---|---|
2.78 € | 1 | Available |
Same day
Stock | M6 | Right Screw | 15 | 10 | 8 | BS- with rivet ball shank, with safety catch | |
2.70 € | 1 | Available |
Same day
Stock | M6 | Left Screw | 18 | 10 | 4.5 | B- with rivet ball shank, without safety catch | |
2.92 € | 1 | Available |
Same day
Stock | M6 | Left Screw | 15 | 10 | 4.5 | BS- with rivet ball shank, with safety catch | |
2.48 € | 1 | Available |
Same day
Stock | M5 | Right Screw | 15 | 8 | 4 | BS- with rivet ball shank, with safety catch | |
2.32 € | 1 | Available |
Same day
Stock | M5 | Right Screw | 18 | 8 | 7.5 | B- with rivet ball shank, without safety catch | |
2.50 € | 1 | Available |
Same day
Stock | M5 | Right Screw | 15 | 8 | 7.5 | BS- with rivet ball shank, with safety catch |