GN 648.8 Ball joints

GN 648.8 Ball joints
  • Volume Discount
Ball joints GN 648.8 are similar to DIN ISO 12240-4, series K.
These ball joints are integrated in the ball joint heads GN 648.1 and GN 648.2.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN 648.8 / Ball Joints

Information


Ball joints GN 648.8 are similar to DIN ISO 12240-4, series K.
These ball joints are integrated in the ball joint heads GN 648.1 and GN 648.2.

see also...
• Ball joint heads with female thread GN 648.1
• Ball joint heads with threaded bolt GN 648.2

How to Order

How to order
1d1
2d2
3Type

Specification                                  

• Pairings
   - Type N (lubrication possible)
     Bearing socket
     Brass, CuSn8
     Internal ring
     Steel 100 Cr6
     Hardened, ground, polished
   - Type W (self lubricated)
     Bearing socket
     Steel, zinc plated with PTFE-insert
     Internal ring
     Steel, 100Cr6
     Hardened, ground, polished
• ISO-Fundamental tolerances
• RoHS compliant

Dimensions

 
   
d1 H7
 
d2 h6
 
b1 −0.2
 
b2
 
w
Movement angle
5138613°
61696.7513°
81912914°
10221410.513°
1226161213°
1428*1913.516°
1632211515°
18352316.515°
2040251814°
2242282015°
2547312215°
3055372517°
* DIN ISO 12240-1: Ø 29
Part Number
648.8-5-13-N
648.8-5-13-W
648.8-6-16-N
648.8-6-16-W
648.8-8-19-N
648.8-8-19-W
648.8-10-22-N
648.8-10-22-W
648.8-12-26-N
648.8-12-26-W
648.8-14-28-N
648.8-14-28-W
648.8-16-32-N
648.8-16-32-W
648.8-18-35-N
648.8-18-35-W
648.8-20-40-N
648.8-20-40-W
648.8-22-42-N
648.8-22-42-W
648.8-25-47-N
648.8-25-47-W
648.8-30-55-N
648.8-30-55-W
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter d2 Bore d1 Type

11.16 €

1 Available 7 Days 135N- Bronze / Steel lubrication possible

11.58 €

1 Available 7 Days 135W- Steel -PTFE / Steel, self lubricated

13.20 €

1 Available 7 Days 166N- Bronze / Steel lubrication possible

12.14 €

1 Available 7 Days 166W- Steel -PTFE / Steel, self lubricated

13.18 €

1 Available 7 Days 198N- Bronze / Steel lubrication possible

13.50 €

1 Available 7 Days 198W- Steel -PTFE / Steel, self lubricated

13.90 €

1 Available Same day

Stock

2210N- Bronze / Steel lubrication possible

14.58 €

1 Available 7 Days 2210W- Steel -PTFE / Steel, self lubricated

16.42 €

1 Available 7 Days 2612N- Bronze / Steel lubrication possible

17.30 €

1 Available Same day

Stock

2612W- Steel -PTFE / Steel, self lubricated

19.26 €

1 Available Same day

Stock

2814N- Bronze / Steel lubrication possible

18.76 €

1 Available 7 Days 2814W- Steel -PTFE / Steel, self lubricated

23.90 €

1 Available 7 Days 3216N- Bronze / Steel lubrication possible

21.16 €

1 Available 7 Days 3216W- Steel -PTFE / Steel, self lubricated

31.02 €

1 Available Same day

Stock

3518N- Bronze / Steel lubrication possible

29.14 €

1 Available Same day

Stock

3518W- Steel -PTFE / Steel, self lubricated

33.38 €

1 Available Same day

Stock

4020N- Bronze / Steel lubrication possible

31.64 €

1 Available Same day

Stock

4020W- Steel -PTFE / Steel, self lubricated

39.48 €

1 Available 7 Days 4222N- Bronze / Steel lubrication possible

38.22 €

1 Available Same day

Stock

4222W- Steel -PTFE / Steel, self lubricated

49.78 €

1 Available Same day

Stock

4725N- Bronze / Steel lubrication possible

46.34 €

1 Available 7 Days 4725W- Steel -PTFE / Steel, self lubricated

62.60 €

1 Available Same day

Stock

5530N- Bronze / Steel lubrication possible

69.64 €

1 Available Same day

Stock

5530W- Steel -PTFE / Steel, self lubricated

Loading...

  1. 1

Tech Support