Push-pull type toggle clamps for push-on clamping / AS Sheet metal body / GN 841 (Part Numbers - CAD Download)

Push-pull type toggle clamps for push-on clamping / AS Sheet metal body / GN 841
  • Volume Discount
[Specifications]
・Type: AS, Sheet metal body
・Size: 120, 300

Push-pull type toggle clamps.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
841-120-AS
841-300-AS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size

42.18 €

1 Available 7 Days 120

60.40 €

1 Available 7 Days 300

Loading...

  1. 1

Basic information

Type AS, Sheet metal body

Tech Support