Angular contact ball bearings / double row / 33 / with filling slots / contact angle 35° / 33 / similar to DIN 628-3 / FAG (Part Numbers - CAD Download)

Angular contact ball bearings / double row / 33 / with filling slots / contact angle 35° / 33 / similar to DIN 628-3 / FAG

Click on this image to zoom in.

Click on this image to zoom in.

  • Angular contact ball bearings / double row / 33 / with filling slots / contact angle 35° / 33 / similar to DIN 628-3 / FAG
  • Angular contact ball bearings / double row / 33 / with filling slots / contact angle 35° / 33 / similar to DIN 628-3 / FAG
  • Angular contact ball bearings / double row / 33 / with filling slots / contact angle 35° / 33 / similar to DIN 628-3 / FAG

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3313-B-TVH
3313-B-TVH-C3
3314
3314-C3
3315
3315-C3
3316
3316-C3
3317-M
3317-M-C3
3318
3318-C3
3318-M
3318-M-C3
3319-M-C3
3320-M
3320-M-C3
3322-M
3322-M-C3
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Load Direction Basic Load Rating Static Rating
(N)
-

210.97 €

1 Available 3 Days 6514058.7----
-

210.97 €

1 Available 3 Days 6514058.7----

259.46 €

1 Available 3 Days 7015063.51670004750Radial176000
-

259.46 €

1 Available 3 Days 7015063.5----

324.11 €

1 Available 3 Days 7516068.31920004400Radial209000
-

324.11 €

1 Available 3 Days 7516068.3----

378.98 €

1 Available 3 Days 8017068.32080004150Radial226000
-

378.98 €

1 Available 3 Days 8017068.3----

455.12 €

1 Available 3 Days 85180732290005000Radial255000
-

455.12 €

1 Available 3 Days 8518073----

541.05 €

1 Available 3 Days 90190732600003650Radial295000
-

541.05 €

1 Available 3 Days 9019073----

679.51 €

1 17 Days 90190732450004750Radial275000
-

694.78 €

1 Available 5 Days 9019073----
-

1,363.44 €

1 Available 5 Days 9520077.8----

1,222.45 €

1 Available 3 Days 10021582.62850004200Radial340000
-

1,390.53 €

1 Available 5 Days 10021582.6----

1,247.97 €

1 Available 3 Days 11024092.13300003750Radial425000
-

1,419.55 €

1 Available 5 Days 11024092.1----

Loading...

  1. 1

Tech Support