Axial spherical roller bearings 292..-E1, main dimensions to DIN 728 / ISO 104, single direction, separable (29234-E1-MB)

Axial spherical roller bearings 292..-E1, main dimensions to DIN 728 / ISO 104, single direction, separable 29234-E1-MB
  • Volume Discount

Product Details:

Manufacturer part number: 29234-E1-MB

Brand: FAG

Price: 2,571.60

Delivery time: 4 Days


Technical Data:

Inner Diameter d: 170 mm

Outer Diameter D: 240 mm

Width B (or T): 42 mm

Rotational Speed: 2800 1/min

Basic Load Rating, Dynamic Rating (Ca): 470000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

29234-E1-MB

Part Number
29234-E1-MB
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

2,571.60 €

1 Available 4 Days 1702404228004700001940000----

Loading...

  1. 1

This page is Axial spherical roller bearings 292..-E1, main dimensions to DIN 728 / ISO 104, single direction, separable, part number 29234-E1-MB.
You can find the detail information about specifications and dimensions on part number 29234-E1-MB.

Variation of this product

Part Number
29236-E1-MB
29240-E1-MB
29244-E1-MB
29248-E1-MB
29252-E1-MB
29256-E1-MB
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(mm)
Outer Diameter D
(mm)
Width B (or T)
(mm)
Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating (Ca)
(N)
Basic Load Rating, Static Rating (Coa)
(N)
RoHS Certificate REACH Certificate Customs tariff — weight Customs tariff — weight unit

2,684.57 €

1 Available 5 Days 1802504226504850002070000----

2,738.17 €

1 Available 5 Days 2002804823406500002650000----

2,528.88 €

1 17 Days 2203004821706900003000000----

2,454.51 €

1 Available 3 Days 24034060189010100004150000----

2,969.97 €

1 Available 3 Days 26036060178010400004550000----

3,029.52 €

1 Available 3 Days 28038060167010200004700000----

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360