Deep groove ball bearings / double row / 42xx-B / plastic cage / 42xx-B / similar to DIN 625-3 / FAG (4211-B-TVH)

Deep groove ball bearings / double row / 42xx-B / plastic cage / 42xx-B / similar to DIN 625-3 / FAG 4211-B-TVH

Click on this image to zoom in.

Click on this image to zoom in.

  • Deep groove ball bearings / double row / 42xx-B / plastic cage / 42xx-B / similar to DIN 625-3 / FAG
  • Deep groove ball bearings / double row / 42xx-B / plastic cage / 42xx-B / similar to DIN 625-3 / FAG
  • Deep groove ball bearings / double row / 42xx-B / plastic cage / 42xx-B / similar to DIN 625-3 / FAG
  • Volume Discount

Product Details:

Manufacturer part number: 4211-B-TVH

Brand: FAG

Price: 85.43

Delivery time: 5 Days


Technical Data:

Inner Diameter d: 55 φ

Outer Diameter D: 100 φ

Width B (or T): 25 mm

Basic Dynamic Load Rating: 43000 N

Maximum Allowable Rotational Speed: 5700 1/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4211-B-TVH

Part Number
4211-B-TVH
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

85.43 €

1 Available 5 Days 551002543000570042500

Loading...

  1. 1

Basic information

Load Direction Radial

This page is Deep groove ball bearings / double row / 42xx-B / plastic cage / 42xx-B / similar to DIN 625-3 / FAG, part number 4211-B-TVH.
You can find the detail information about specifications and dimensions on part number 4211-B-TVH.

Variation of this product

Part Number
4212-B-TVH
4213-B-TVH
4214-B-TVH
4215-B-TVH
4216-B-TVH
4217-B-TVH
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Inner Diameter d
(φ)
Outer Diameter D
(φ)
Width B (or T)
(mm)
Basic Dynamic Load Rating
(N)
Maximum Allowable Rotational Speed
(1/min)
Basic Load Rating Static Rating
(N)

88.91 €

1 Available 3 Days 601102856000500056000

134.01 €

1 Available 5 Days 651203167000465067000

126.75 €

1 Available 3 Days 701253170000430071000

173.70 €

1 Available 5 Days 751303172000410076000

183.32 €

1 Available 3 Days 801403381000380090000

314.32 €

1 Available 3 Days 8515036940003500106000

Tech Support