Housing units RFE, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals (RFE25-XL)

Housing units RFE, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals RFE25-XL
  • Volume Discount

Product Details:

Manufacturer part number: RFE25-XL

Brand: INA

Price: 52.40

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. d: 25 mm

Basic Load Rating, Dynamic Rating: 14900 N

Basic Load Rating, Static Rating: 7800 N

Width: 44.5 mm

H: 115 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RFE25-XL

Part Number
RFE25-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing

52.40 €

1 Available 5 Days 2514900780044.5115GG.FE05

Loading...

  1. 1

This page is Housing units RFE, four-bolt flanged housing units, cast iron, centring spigot, eccentric locking collar, R seals, part number RFE25-XL.
You can find the detail information about specifications and dimensions on part number RFE25-XL.

Variation of this product

Part Number
RFE30-XL
RFE35-XL
RFE40-XL
RFE45-XL
RFE50-XL-N
RFE60-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Width
(mm)
H
(mm)
Housing
-

46.89 €

1 Available 3 Days 30--48.5127-

72.96 €

1 Available 5 Days 35255001530051.3135GG.FE07
-

62.92 €

1 Available 3 Days 40--56.3145-

74.69 €

1 Available 3 Days 45325002040056.3155GG.FE09

107.86 €

1 Available 5 Days 50375002320062.8165GG.FE10

175.67 €

1 Available 5 Days 60560003600078195GG.FE12

Tech Support