Housing units RRY..-VA, three / four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with anti-corrosion protection, without relubrication facility (RRY20-VA)

Housing units RRY..-VA, three / four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with anti-corrosion protection, without relubrication facility RRY20-VA
  • Volume Discount

Product Details:

Manufacturer part number: RRY20-VA

Brand: INA

Price: 99.25

Delivery time: 17 Days


Technical Data:

Shaft Bore Dia. d: 20 mm

Basic Load Rating, Dynamic Rating: 12300 N

Basic Load Rating, Static Rating: 6300 N

Outer Diameter: 90.5 mm

Width: 31 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RRY20-VA

Part Number
RRY20-VA
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Outer Diameter
(mm)
Width
(mm)
H
(mm)
Housing

99.25 €

1 17 Days 2012300630090.531-FLAN47-MSB-VA

Loading...

  1. 1

This page is Housing units RRY..-VA, three / four-bolt flanged housing units, sheet steel, grub screws in inner ring, R seals, with anti-corrosion protection, without relubrication facility, part number RRY20-VA.
You can find the detail information about specifications and dimensions on part number RRY20-VA.

Variation of this product

Part Number
RRY25-VA
RRY30-VA
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
Outer Diameter
(mm)
Width
(mm)
H
(mm)
Housing

134.55 €

1 Available 5 Days 25134007500-34-FLAN52-MSB-VA

157.45 €

1 Available 5 Days 301870010700-38.1112.7FLAN62-MSB-VA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360