Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HM56T-H11A
Part Number
|
---|
HM56T-H11A |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Width retaining slot, b (mm) | Fuse | Thread, G | Axial load capacity, static, F (N) | Hight retaining slot, h (mm) | Type details | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 320 | 350 | 36 | 24 | MB56 | Tr280X4 | 3000000 | 12 | With eight holes and thread | 9400 |
Loading...
Chamfer angle(°) | 30 |
---|
This page is Locknuts HM, main dimensions to DIN 981, part number HM56T-H11A.
You can find the detail information about specifications and dimensions on part number HM56T-H11A.
Configure
Basic Attributes
Type
Inner Diameter(mm)
Outer Diameter(mm)
Width(mm)
Width retaining slot, b(mm)
Fuse
Thread, G
Axial load capacity, static, F(N)
Hight retaining slot, h(mm)
Type details
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HM44T |
HM44T-H11C |
HM48T |
HM52T |
HM52T-H11A |
HM56T |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Width retaining slot, b (mm) | Fuse | Thread, G | Axial load capacity, static, F (N) | Hight retaining slot, h (mm) | Type details | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
252.09 € | 1 | Available | 3 Days | 250 | 280 | 32 | 20 | MB44 | Tr220X4 | 2000000 | 10 | Standard | 5518 | ||
- | - | 1 | 4 Days | 250 | 280 | 32 | 20 | MB44 | Tr220X4 | 2000000 | 10 | With four additional nuts and eight tapped holes for locking clamps | 5518 | ||
352.54 € | 1 | 17 Days | 270 | 300 | 34 | 20 | MB48 | Tr240X4 | 2400000 | 10 | Standard | 6398 | |||
391.63 € | 1 | Available | 3 Days | 300 | 330 | 35 | 24 | MB52 | Tr260X4 | 2700000 | 12 | Standard | 8433 | ||
- | - | 1 | 4 Days | 300 | 330 | 35 | 24 | MB52 | Tr260X4 | 2700000 | 12 | With eight holes and thread | 8433 | ||
549.81 € | 1 | Available | 5 Days | 320 | 350 | 36 | 24 | MB56 | Tr280X4 | 3000000 | 12 | Standard | 9400 |