Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HM52T
Part Number
|
---|
HM52T |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Width retaining slot, b (mm) | Fuse | Thread, G | Axial load capacity, static, F (N) | Hight retaining slot, h (mm) | Type details | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
391.63 € | 1 | Available | 3 Days | 300 | 330 | 35 | 24 | MB52 | Tr260X4 | 2700000 | 12 | Standard | 8433 |
Loading...
Chamfer angle(°) | 30 |
---|
This page is Locknuts HM, main dimensions to DIN 981, part number HM52T.
You can find the detail information about specifications and dimensions on part number HM52T.
Configure
Basic Attributes
Type
Inner Diameter(mm)
Outer Diameter(mm)
Width(mm)
Width retaining slot, b(mm)
Fuse
Thread, G
Axial load capacity, static, F(N)
Hight retaining slot, h(mm)
Type details
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HM44T |
HM44T-H11C |
HM48T |
HM52T-H11A |
HM56T |
HM56T-H11A |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Width retaining slot, b (mm) | Fuse | Thread, G | Axial load capacity, static, F (N) | Hight retaining slot, h (mm) | Type details | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
252.09 € | 1 | Available | 3 Days | 250 | 280 | 32 | 20 | MB44 | Tr220X4 | 2000000 | 10 | Standard | 5518 | ||
- | - | 1 | 4 Days | 250 | 280 | 32 | 20 | MB44 | Tr220X4 | 2000000 | 10 | With four additional nuts and eight tapped holes for locking clamps | 5518 | ||
352.54 € | 1 | 17 Days | 270 | 300 | 34 | 20 | MB48 | Tr240X4 | 2400000 | 10 | Standard | 6398 | |||
- | - | 1 | 4 Days | 300 | 330 | 35 | 24 | MB52 | Tr260X4 | 2700000 | 12 | With eight holes and thread | 8433 | ||
549.81 € | 1 | Available | 5 Days | 320 | 350 | 36 | 24 | MB56 | Tr280X4 | 3000000 | 12 | Standard | 9400 | ||
- | - | 1 | 4 Days | 320 | 350 | 36 | 24 | MB56 | Tr280X4 | 3000000 | 12 | With eight holes and thread | 9400 |