Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HM3048
Part Number
|
---|
HM3048 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Width retaining slot, b (mm) | Fuse | Thread, G | Axial load capacity, static, F (N) | Hight retaining slot, h (mm) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
312.23 € | 1 | Available | 3 Days | 270 | 290 | 34 | 20 | MS3048 | Tr240X4 | 2400000 | 10 | 5123 |
Loading...
Chamfer angle(°) | 30 |
---|
This page is Locknuts HM30, main dimensions to DIN 981, part number HM3048.
You can find the detail information about specifications and dimensions on part number HM3048.
Configure
Basic Attributes
Type
Inner Diameter(mm)
Outer Diameter(mm)
Width(mm)
Width retaining slot, b(mm)
Fuse
Thread, G
Axial load capacity, static, F(N)
Hight retaining slot, h(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HM3044 |
HM3052 |
HM3056 |
HM3060 |
HM3064 |
HM3068 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter (mm) | Outer Diameter (mm) | Width (mm) | Width retaining slot, b (mm) | Fuse | Thread, G | Axial load capacity, static, F (N) | Hight retaining slot, h (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
249.78 € | 1 | Available | 3 Days | 242 | 260 | 30 | 20 | MS3044 | Tr220X4 | 1800000 | 9 | 3277 | ||
368.58 € | 1 | Available | 5 Days | 290 | 310 | 34 | 20 | MS3048 | Tr260X4 | 2600000 | 10 | 5700 | ||
387.02 € | 1 | Available | 3 Days | 310 | 330 | 38 | 24 | MS3056 | Tr280X4 | 3100000 | 10 | 6628 | ||
419.40 € | 1 | Available | 3 Days | 336 | 360 | 42 | 24 | MS3060 | Tr300X4 | 4000000 | 12 | 9700 | ||
654.87 € | 1 | Available | 5 Days | 356 | 380 | 42 | 24 | MS3064 | Tr320X5 | 3400000 | 12 | 10400 | ||
759.07 € | 1 | Available | 5 Days | 376 | 400 | 45 | 24 | MS3064 | Tr340X5 | 4000000 | 12 | 16044 |