Needle roller bearings RNAO..-ZW-ASR1, without ribs, double row (RNAO30X42X32-ZW-ASR1-XL)

Needle roller bearings RNAO..-ZW-ASR1, without ribs, double row RNAO30X42X32-ZW-ASR1-XL
  • Volume Discount

Product Details:

Manufacturer part number: RNAO30X42X32-ZW-ASR1-XL

Brand: INA

Price: 55.68

Delivery time: 4 Days


Technical Data:

Internal Diameter: 30 mm

Outer Diameter: 42 mm

Width: 32 mm

Allowable Rotational Speed: 14600 1/min

Basic Load Rating, Dynamic Rating: 45000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RNAO30X42X32-ZW-ASR1-XL

Part Number
RNAO30X42X32-ZW-ASR1-XL
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

55.68 €

1 Available 4 Days 304232146004500067000

Loading...

  1. 1

This page is Needle roller bearings RNAO..-ZW-ASR1, without ribs, double row, part number RNAO30X42X32-ZW-ASR1-XL.
You can find the detail information about specifications and dimensions on part number RNAO30X42X32-ZW-ASR1-XL.

Variation of this product

Part Number
RNAO25X35X26-ZW-ASR1-XL
RNAO35X45X26-ZW-ASR1-XL
RNAO35X47X32-ZW-ASR1-XL
RNAO40X50X34-ZW-ASR1-XL
RNAO40X55X40-ZW-ASR1-XL
RNAO45X62X40-ZW-ASR1-XL
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal Diameter
(mm)
Outer Diameter
(mm)
Width
(mm)
Allowable Rotational Speed
(1/min)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)

24.58 €

1 Available 4 Days 253526181002190037000

36.80 €

1 Available 4 Days 354526131003150056000

61.72 €

1 Available 4 Days 354732127004750075000

93.93 €

1 Available 4 Days 405034115004150083000
-

41.73 €

1 Available 4 Days 405540---

83.09 €

1 Available 3 Days 4562401000076000135000

Tech Support