Radial spherical plain bearings GE..-DO-2RS, requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides

Radial spherical plain bearings GE..-DO-2RS, requiring maintenance, to DIN ISO 12 240-1, lip seals on both sides
  • Volume Discount
[Specifications]
・I.D. D(mm): 17~300
・Allowable Tilt Angle α(deg): 5~10
・Outer Diameter(mm): 30~430
・Width(mm) :14~165
・DIN ISO 12 240-1

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GE17-DO-2RS
GE20-DO-2RS
GE25-DO-2RS
GE30-DO-2RS
GE35-DO-2RS
GE40-DO-2RS
GE45-DO-2RS
GE50-DO-2RS
GE60-DO-2RS
GE70-DO-2RS
GE80-DO-2RS
GE90-DO-2RS
GE100-DO-2RS
GE100-DO-2RS-C3
GE110-DO-2RS-A
GE120-DO-2RS-A
GE120-DO-2RS-A-C3
GE140-DO-2RS-A
GE160-DO-2RS-A
GE180-DO-2RS-A-C3
GE200-DO-2RS-A
GE220-DO-2RS-A-C3
GE240-DO-2RS-A
GE240-DO-2RS-A-C3
GE260-DO-2RS-A
GE260-DO-2RS-A-C3
GE280-DO-2RS-A-C3
GE300-DO-2RS-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)

16.43 €

1 Available 3 Days 1710600021.3103014

21.68 €

1 Available 5 Days 2014800029.693516

24.10 €

1 Available 5 Days 2524100048.374220

20.45 €

1 Available 3 Days 3031100062.364722

27.35 €

1 7 Days 3540000079.965525

32.70 €

1 7 Days 4049600099.176228

34.57 €

1 Available 3 Days 4563900012876832

43.55 €

1 Available 3 Days 5078500015767535

66.62 €

1 Available 3 Days 60122000024569044

98.09 €

1 Available 3 Days 701560000313610549

131.23 €

1 Available 3 Days 802010000402612055

231.47 €

1 Available 5 Days 902440000489513060

231.08 €

1 Available 3 Days 1003040000608715070
-

405.38 €

1 Available 5 Days 100---15070
-

398.34 €

1 Available 5 Days 1103280000655616070
-

539.33 €

1 Available 5 Days 1204760000952618085
-

701.48 €

1 Available 5 Days 120---18085
-

719.03 €

1 17 Days 14053600001070721090
-

1,090.95 €

1 17 Days 160680000013608230105
-

2,448.72 €

1 Available 5 Days 180---260105
-

2,034.28 €

1 Available 3 Days 2001060000021307290130
-

4,959.72 €

1 Available 5 Days 220---320135
-

3,565.45 €

1 17 Days 2401280000025508340140
-

5,696.47 €

1 Available 5 Days 240---340140
-

4,391.55 €

1 17 Days 2601520000030407370150
-

7,017.18 €

1 Available 5 Days 260---370150
-

8,845.50 €

1 Available 5 Days 280---400155
-

9,576.37 €

1 Available 5 Days 3001910000038307430165

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -30::130

Tech Support