Rod ends GAKR..-PW, with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread (GAKR16-PW)

Rod ends GAKR..-PW, with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread GAKR16-PW
  • Volume Discount

Product Details:

Manufacturer part number: GAKR16-PW

Brand: INA

Price: 55.52

Delivery time: 5 Days


Technical Data:

I.D. D: 16 mm

Static load capacity radial: 45300 N

Basic Load Rating: 38.6 kN

Allowable Tilt Angle α: 15 deg

Outer Diameter: 42 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAKR16-PW

Part Number
GAKR16-PW
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

55.52 €

1 Available 5 Days 164530038.615422187

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -50::200

This page is Rod ends GAKR..-PW, with external thread, maintenance-free, to DIN ISO 12 240-4, right hand thread, part number GAKR16-PW.
You can find the detail information about specifications and dimensions on part number GAKR16-PW.

Variation of this product

Part Number
GAKR10-PW-A
GAKR12-PW-A
GAKR14-PW-A
GAKR20-PW
GAKR25-PW
GAKR30-PW
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)
-

23.32 €

1 Available 3 Days 101850018.113281462
-

26.77 €

1 Available 3 Days 12208002413321670
-

46.00 €

1 Available 5 Days 14320003116361978

54.15 €

1 Available 3 Days 204560056.6145025103

112.44 €

1 Available 5 Days 257290084.8156031124

148.05 €

1 Available 6 Days 3095900114177037145

Tech Support