Rod ends GAR..-DO, with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread (GAR10-DO)

Rod ends GAR..-DO, with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread GAR10-DO
  • Volume Discount

Product Details:

Manufacturer part number: GAR10-DO

Brand: INA

Price: 18.85

Delivery time: 3 Days


Technical Data:

I.D. D: 10 mm

Static load capacity radial: 20600 N

Basic Load Rating: 8.16 kN

Allowable Tilt Angle α: 12 deg

Outer Diameter: 29 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GAR10-DO

Part Number
GAR10-DO
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

18.85 €

1 Available 3 Days 10206008.161229962.5

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -60::200

This page is Rod ends GAR..-DO, with external thread, requiring maintenance, to DIN ISO 12 240-4, right hand thread, part number GAR10-DO.
You can find the detail information about specifications and dimensions on part number GAR10-DO.

Variation of this product

Part Number
GAR12-DO
GAR15-DO
GAR17-DO
GAR20-DO
GAR25-DO
GAR30-DO
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)

28.85 €

1 Available 5 Days 123020010.811341071

27.29 €

1 Available 3 Days 154160016.98401283

29.91 €

1 Available 3 Days 175650021.310461492

36.31 €

1 Available 3 Days 207560029.695316104.5

48.65 €

1 Available 3 Days 258830048.376420126

69.94 €

1 Available 3 Days 3011900062.367322146.5

Tech Support