Rod ends GIKR..-PW, with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread (GIKR6-PW-A)

Rod ends GIKR..-PW, with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread GIKR6-PW-A
  • Volume Discount

Product Details:

Manufacturer part number: GIKR6-PW-A

Brand: INA

Price: 23.15

Delivery time: 5 Days


Technical Data:

I.D. D: 6 mm

Static load capacity radial: 7990 N

Basic Load Rating: 7.75 kN

Allowable Tilt Angle α: 13 deg

Outer Diameter: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GIKR6-PW-A

Part Number
GIKR6-PW-A
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)
-

23.15 €

1 Available 5 Days 679907.751320940

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -50::200

This page is Rod ends GIKR..-PW, with internal thread, maintenance-free, to DIN ISO 12 240-4, right hand thread, part number GIKR6-PW-A.
You can find the detail information about specifications and dimensions on part number GIKR6-PW-A.

Variation of this product

Part Number
GIKR12-PW-A
GIKR14-PW-A
GIKR16-PW
GIKR20-PW
GIKR25-PW
GIKR8-PW-A
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Allowable Tilt Angle α
(deg)
Outer Diameter
(mm)
Width
(mm)
Product size (length)
(mm)
-

27.91 €

1 Available 3 Days 12208002413321666
-

35.18 €

1 Available 3 Days 14320003116361975

47.45 €

1 Available 3 Days 164530038.615422185

82.72 €

1 Available 5 Days 204560056.6145025102

129.27 €

1 Available 5 Days 257290084.8156031124
-

26.10 €

1 Available 5 Days 81310012.914241248

Tech Support