Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1221-M
Part Number
|
---|
1221-M |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 4 Days | 105 | 190 | 36 | 75000 | 5700 | Radial | 32500 | - | Available | Available | 4.59 | kg |
Loading...
This page is Self-aligning ball bearings / double row / 12xx, 12xx / internal clearance selectable / cage selectable / similar to DIN 630 / 12 / similar to DIN 630 / FAG, part number 1221-M.
You can find the detail information about specifications and dimensions on part number 1221-M.
Configure
Basic Attributes
Bearing clearance identifier
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Load Direction
RoHS Certificate
REACH Certificate
Customs tariff — weight
Customs tariff — weight unit
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1201-TVH-C3 |
1202-TVH |
1202-TVH-C3 |
1222-M |
1222-M-C3 |
1224-M |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Bearing clearance identifier | RoHS Certificate | REACH Certificate | Customs tariff — weight | Customs tariff — weight unit |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 15.55 € | 1 | Available |
Same day
Stock | 12 | 32 | 10 | - | - | - | - | - | - | - | - | - | |
16.17 € | 1 | Available | 3 Days | 15 | 35 | 11 | 7700 | 23800 | Radial | 1750 | - | - | - | - | - | ||
- | 16.17 € | 1 | Available |
Same day
Stock | 15 | 35 | 11 | - | - | - | - | - | - | - | - | - | |
402.80 € | 1 | Available |
Same day
Stock | 110 | 200 | 38 | 89000 | 5300 | Radial | 38500 | - | - | - | - | - | ||
- | 402.80 € | 1 | Available |
Same day
Stock | 110 | 200 | 38 | - | - | - | - | - | - | - | - | - | |
824.45 € | 1 | Available |
Same day
Stock | 120 | 215 | 42 | 121000 | 4750 | Radial | 53000 | - | - | - | - | - |