Clamping Vices, fixed jaw (Part Numbers)

Clamping Vices, fixed jaw
[Specifications]
・Material: Steel, case-hardened, ground
・System: V70

Clamping Vices · fixed jaw EH 1137.400

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1137.400

Part Number
1137.400
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

530.26 €

1 3 Days

Loading...

  1. 1

Basic information

Material Steel, case-hardened, ground System V70 Conflict Minerals free yes
REACH compliant yes Weight(g) 2000

This page is Clamping Vices, fixed jaw, part number 1137.400.
You can find the detail information about specifications and dimensions on part number 1137.400.

Tech Support