Gripper Studs, low (Part Numbers)

Gripper Studs, low
For clamping unmachined parts. Least possible lost clamping margin. Clamping height: adjustable from 3.0 to 4.5 mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1702.750

Part Number
1702.750
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

56.13 €

1 3 Days

Loading...

  1. 1

Basic information

h(mm) 5 Material Steel, hardened Conflict Minerals free yes
REACH compliant yes Weight(g) 20

This page is Gripper Studs, low, part number 1702.750.
You can find the detail information about specifications and dimensions on part number 1702.750.

Tech Support