Multi-Vices, MS 125eco (Part Numbers)

Multi-Vices, MS 125eco
The all-round clamping system is a classic for conventional clamping and gripp clamping. It is suitable for all common milling. Clamping of unmachined parts, saw-cut or flame-cut material by penetration of hardened, replaceable gripper elements into the workpiece.
The MS 125eco is designed for fast machining of unmachined/semi-finished parts as well as of finished products. It is equally suitable for gripp clamping in the first clamping as well as for conventional clamping in the second clamping without refitting. ground jaws for high precision in the machining of workpieces. high-pressure spindle with mechanical power intensifier (operation with torque wrench). up to 40 kN clamping force (linearly increasing, at max. 30 Nm). solid base made of GGG 60, top and bottom surface ground. threats M8 on both sides for workpiece stop. precise alignment slots in the ground bottom surface for an optimal alignment on the machine table
Scope of supply:
1 piece MS 125eco. 1 set step jaws for gripper studs. 4 pieces gripper studs, pointed. 4 pieces clamping elements. 3 pieces wrenches
All components of the product ranges "conventional clamping" and "gripp clamping" as well as the accessories for the Multi-Vice MS 125 are fully compatible to MS 125eco. For horizontal machining Halder basic elements (angles/cubes) can be used.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1700.020

Part Number
1700.020
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,340.67 €

1 3 Days

Loading...

  1. 1

Basic information

Clamping force(kN) 40 Material Ductile cast iron (GGG 60) Conflict Minerals free yes
REACH compliant yes Weight(g) 0

Tech Support