Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1021.500
Part Number
|
---|
1021.500 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | b (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | h5 (mm) | h6 (mm) | l1 (mm) | l2 (mm) | y (mm) | Suitable for | Position of web | System | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
180.77 € | 1 | 3 Days | 38 | 52 | 10.5 | 20 | 40 | - | - | 42 | 20 | 8 | M8 | - | V40 | 295 |
Loading...
Material | Grey cast iron, phosphatized, ground | Conflict Minerals free | yes | REACH compliant | yes |
---|
This page is Thrust Angles, part number 1021.500.
You can find the detail information about specifications and dimensions on part number 1021.500.
Configure
Basic Attributes
h5(mm)
h6(mm)
Position of web
b(mm)
h1(mm)
h2(mm)
h3(mm)
h4(mm)
l1(mm)
l2(mm)
y(mm)
Suitable for
System
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1020.300 |
1021.600 |
1021.700 |
1120.300 |
1120.400 |
1120.500 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | b (mm) | h1 (mm) | h2 (mm) | h3 (mm) | h4 (mm) | h5 (mm) | h6 (mm) | l1 (mm) | l2 (mm) | y (mm) | Suitable for | Position of web | System | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
168.08 € | 1 | 3 Days | 24.5 | 52 | 10.5 | 20 | 40 | - | - | 42 | 20 | 8 | M8 | - | V40 | 185 | |||
218.37 € | 1 | 3 Days | 39 | 75 | - | - | - | - | - | - | - | - | - | left | V40 | 460 | |||
226.29 € | 1 | 3 Days | 39 | 115 | - | 77 | 97 | - | - | - | - | - | - | left | V40 | 700 | |||
261.36 € | 1 | 3 Days | 37 | 90 | 20 | 35 | 70 | - | - | 67 | 35 | 12 | M12 | - | V70 | 870 | |||
313.91 € | 1 | 3 Days | 37 | 140 | - | 69 | 104 | - | - | - | - | - | - | left | V70 | 1470 | |||
328.25 € | 1 | 3 Days | 37 | 200 | - | 69 | 104 | 139 | 174 | - | - | - | - | left | V70 | 1820 |