Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
615.9-M6-KN
Part Number
|
---|
615.9-M6-KN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | d2 | l | sw | w | Spring load, high, initial (N) | Spring load, standard, initial (N) | End | Form | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.40 € | 1 | Available | 5 Days | 2.5 | 15 | 3 | 0.7 | 11, 11 | 6,3, 6,3 | 16, 16 | KN, Stainless Steel, standard spring load | 0.002 |
Loading...
This page is Spring plungers, Ball with friction bearing, with internal hexagon (GN 615.9 ), part number 615.9-M6-KN.
You can find the detail information about specifications and dimensions on part number 615.9-M6-KN.
Configure
Basic Attributes
Type
d2
l
sw
w
Spring load, high, initial(N)
Spring load, standard, initial(N)
End
Form
Filter by standard shipping days
Optional Attributes
Part Number |
---|
615.9-M10-KSN |
615.9-M12-K |
615.9-M12-KN |
615.9-M6-KS |
615.9-M6-KSN |
615.9-M8-K |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | d2 | l | sw | w | Spring load, high, initial (N) | Spring load, standard, initial (N) | End | Form | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.18 € | 1 | Available | 5 Days | 4.5 | 23 | 5 | 1.4 | 28, 28 | 18,8, 18,8 | 54,3, 54,3 | KSN, Stainless Steel, high spring load | 0.007 | |
10.06 € | 1 | Available | 5 Days | 6.5 | 26 | 6 | 2.3 | 39,5, 39,5 | 26, 26 | 77,3, 77,3 | K, Steel, standard spring load | 0.011 | |
18.20 € | 1 | Available | 5 Days | 6.5 | 26 | 6 | 2.3 | 39,5, 39,5 | 26, 26 | 77,3, 77,3 | KN, Stainless Steel, standard spring load | 0.012 | |
6.70 € | 1 | Available | 5 Days | 2.5 | 15 | 3 | 0.7 | 11, 11 | 6,3, 6,3 | 16, 16 | KS, Steel, high spring load | 0.002 | |
10.38 € | 1 | Available | 5 Days | 2.5 | 15 | 3 | 0.7 | 11, 11 | 6,3, 6,3 | 16, 16 | KSN, Stainless Steel, high spring load | 0.002 | |
6.64 € | 1 | Available | 5 Days | 3.5 | 18 | 4 | 0.95 | 23, 23 | 16, 16 | 40, 40 | K, Steel, standard spring load | 0.004 |