Stainless Steel-Latch type toggle clamps, heavy duty type (GN 852) (Part Numbers)

Stainless Steel-Latch type toggle clamps, heavy duty type (GN 852)
  • Volume Discount
GN 852 heavy duty latch type toggle clamps are used for very high holding forces as may be required in plastic high pressure mold forming. The stroke of the U-bolt latch can be adjusted within its range. In addition to the standard lengths of the U-bolt latches shown in the table, a variety of other lengths are also available under the GN 951.2 series.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
852-1700-T2-NI
852-1700-T2S-NI
852-1700-T-NI
852-1700-TS-NI
852-4000-T2-NI
852-4000-T2S-NI
852-4000-T-NI
852-4000-TS-NI
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
FH, Holding capacity
(N)
w1, stroke
(mm)
Size Type a1 a2 b1 b2 b3 b4 b5 b6 b7 b8 d1 d2 d3 h1 h2 l1 x1 l2 l3 m1 m2 m3 m4 m5 r s w2, Adjustable range Weight
(kg)

266.76 €

1 Available 7 Days 14000541700T2, with mounting holes, with U-bolt latch, with catch2221686446486826.53828M 108.5145534.5218223331294511.5451028967151.110

268.00 €

1 Available 7 Days 14000541700T2S, for welding, with U-bolt latch, with catch2221686446486826.53828M 108.5145534.5218223331294511.5451028967150.900

257.80 €

1 Available 7 Days 14000541700T, with mounting holes, without U-bolt latch, with catch2221686446486826.53828M 108.5145534.5218223331294511.5451028967150.900

253.34 €

1 Available 7 Days 14000541700TS, for welding, without U-bolt latch, with catch2221686446486826.53828M 108.5145534.5218223331294511.5451028967150.756

413.02 €

1 Available 7 Days 30000624000T2, with mounting holes, with U-bolt latch, with catch28278580556080325032M 1210.5166842.52652713015157145712.5351079252.000

382.16 €

1 Available 7 Days 30000624000T2S, for welding, with U-bolt latch, with catch28278580556080325032M 1210.5166842.52652713015157145712.5351079251.670

387.74 €

1 Available 7 Days 30000624000T, with mounting holes, without U-bolt latch, with catch28278580556080325032M 1210.5166842.52652713015157145712.5351079251.851

357.78 €

1 Available 7 Days 30000624000TS, for welding, without U-bolt latch, with catch28278580556080325032M 1210.5166842.52652713015157145712.5351079251.421

Loading...

  1. 1

Basic information

Material NI-Stainless Steel b9 6 t 2

Tech Support