Basic switch (Part Numbers)

Basic switch

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Specifications]
・Electrical Data and UL Codes: 15 AA
BZ-2RQ-A2:
・type applications with panel mount
BZ-2RW80-A2:
・2.5-inch lever
BZ-2RW82-A2:
・1.90 inch (48,3 mm)(steel roller) lever applications
BZ-2RW822-A2:
・26,7 mm [1.05 in] mm)roller lever

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BZ-2RQ1-A2
BZ-2RW80-A2
BZ-2RW82-A2
BZ-2RW822-A2
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

23.41 €

1 Available 3 Days

22.35 €

1 Available 3 Days

30.00 €

1 Available 3 Days

28.93 €

1 Available 3 Days

Loading...

  1. 1

Tech Support