Parallel gripper, HGPT Series

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
HGPT-16-A-B-F-G1
HGPT-20-A-B-F-G1
HGPT-25-A-B-F-G1
HGPT-35-A-B-F-G1
HGPT-40-A-B-F-G1
HGPT-50-A-B-F-G1
HGPT-63-A-B-F-G1
HGPT-80-A-B-F-G1
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size Stroke per gripper jaw
(mm)
Pneumatic gripper repetition accuracy
(mm)
Max. operating frequency of pneumatic gripper
(Hz)
Min. opening time at 6 bar
(ms)
Min. closing time at 6 bar
(ms)
Mass moment of inertia
(kgcm²)
Maximum force on gripper jaw Fz, static
(N)
Maximum torque on gripper jaw, Mx static
(Nm)
Maximum torque on gripper jaw, My static
(Nm)
Maximum torque on gripper jaw, Mz static
(Nm)
Max. ground per external gripper finger
(g)
Pneumatic connection Sealing air pneumatic connection Manufacturer part # Weight
(g)

637.32 €

1 4 Days 161.5≤ 0.03≤ 319 ms30 ms0.1632001012640M5M3560196100

678.02 €

1 4 Days 202≤ 0.04≤ 313 ms25 ms0.4457001515850M5M5560202155

718.72 €

1 4 Days 253≤ 0.04≤ 324 ms45 ms1.4791200504535110M5M5560208353

813.65 €

1 4 Days 354≤ 0.05≤ 335 ms115 ms3.9741800806050180M5M5560214567

928.94 €

1 28 Days 405≤ 0.05≤ 271 ms143 ms10.9925001009075310M5M55602201075

1,111.91 €

1 10 Days 506≤ 0.05≤ 270 ms143 ms29.4233200120120100640G1/8M55602261832

1,504.97 €

1 4 Days 638≤ 0.05≤ 2145 ms315 ms93.03450001601801401260G1/8M55602323562

2,061.82 €

1 3 Days 8012.5≤ 0.05≤ 2180 ms340 ms238.33670001802201701830G1/4M55602386287

Loading...

  1. 1

Basic information

Number of gripper jaws 2 pcs. Operating Pressure Range(MPa) 0.4::0.8 Housing material Aluminum, Anodized
Gripper jaw material Steel, Hardened Cover cap material High-alloy stainless steel Degree of protection IP40
Min. Operating pressure for sealing air(bar) 0 Max. Operating pressure for sealing air(bar) 0.5 Min. Ambient temperature(°C) 5
Max. Ambient temperature(°C) 60 Operating medium Compressed air as per ISO 8573-1:2010 [7:4:4] Corrosion resistance class (CRC) 2 - Moderate corrosion stress

Tech Support