Radial spherical plain bearings ESX-2LS Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GEH20 ESX-2LS

Part Number
GEH20 ESX-2LS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

26.53 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 20 Outer diameter(mm) 42 Width(mm) 25
Maintenance Version requiring maintenance Seal Three-lip contact seal on both sides Weight(g) 146.0
GTIN/EAN 7316575579739

Tech Support