Radial spherical plain bearings SW Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE40 SW

Part Number
GE40 SW
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

I.D. D(mm) 40 Outer diameter(mm) 68 Width(mm) 19
Maintenance Maintenance-free version Seal None open bearing Weight(g) 340.0
EAN 4012802532623

This page is Radial spherical plain bearings SW Series, part number GE40 SW.
You can find the detail information about specifications and dimensions on part number GE40 SW.

Tech Support