Radial spherical plain bearings FW Series (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE12 FW

Part Number
GE12 FW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.43 €

1 4 Days

Loading...

  1. 1

Basic information

I.D. D(mm) 12 Outer diameter(mm) 26 Width(mm) 15
Seal None open bearing Maintenance Maintenance-free version Weight(g) 40.0

This page is Radial spherical plain bearings FW Series, part number GE12 FW.
You can find the detail information about specifications and dimensions on part number GE12 FW.

Tech Support