Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DGE80 HO2RS
I.D. D(mm) | 80 | Outer diameter(mm) | 120 | Weight(g) | 2500.0 |
---|---|---|---|---|---|
Width(mm) | 74 | Maintenance | Version requiring maintenance | Seal | Lip seal on both sides |
Temperature range | -20 to +200 °C |