Air Gripper, Through Hole, with Dust Cover, MHSHJ3 Series (Part Numbers)

Air Gripper, Through Hole, with Dust Cover, MHSHJ3 Series
· 3 finger gripper-through hole, with dust cover
· Bore sizes 32mm to 80mm available
· Double acting
· Auto switch capable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MHSHJ3-63D

Part Number
MHSHJ3-63D
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,014.02 €

1 4 Days

Loading...

  1. 1

Basic information

Auto switch No Switch Applicable shaft diameter(ø) 63 Port thread type M
Center pusher Without centre pusher Dust cover materials Chloroprene rubber (CR)

This page is Air Gripper, Through Hole, with Dust Cover, MHSHJ3 Series, part number MHSHJ3-63D.
You can find the detail information about specifications and dimensions on part number MHSHJ3-63D.

Tech Support