Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0191673260000 |
0384387200000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Mounting Height H (mm) | Customs tariff weight (kg) | Unit width A (mm) | Unit length L (mm) | Base height to shaft center H1/L1 (mm) | suitable bearings | Bearing seat Da (mm) | Bearing, locating ring, seal basic shape | Distance between housing base and bearing seat Ba (mm) | Pitch circle J (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
250.95 € | 1 | 5 Days | 60 | 198 | 5.225 | 75 | 219 | 75 | 1213-K-TVH-C3|20213-K-TVP-C3 | 120 | 1213-K-TVH-C3; H213; 1xFE120/2; 1x8X6,5X230|20213-K-TVP-C3; H213; 1xFE120/2; 1x8X6,5X230 | 24 | 190 | F513-A-L | |||
196.74 € | 1 | 5 Days | 50 | 170 | 4.2 | 71 | 190 | 65 | 1211-K-TVH-C3|20211-K-TVP-C3 | 100 | 1211-K-TVH-C3; H211; 1xFE100/2; 1x8X6,5X200|20211-K-TVP-C3; H211; 1xFE100/2; 1x8X6,5X200 | 23 | 170 | F511-A-L |
Loading...
Unit Body Material | Cast Iron | Customs tariff goods number | 84833032 | Construction | Square flange unit |
---|---|---|---|---|---|
Number of fixing holes | 3 | Customs tariff weight unit | kg | Hole shape | tapered |
A1(mm) | 16 | Unit material (Details) | Gray cast iron | Model | triangular |
g3(mm) | 6 | Screw size for mounting hole G | M12 | Model series | F5..A-L |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
Shape | Shaft end |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Mounting Height H(mm)
Customs tariff weight(kg)
Unit width A(mm)
Unit length L(mm)
Base height to shaft center H1/L1(mm)
suitable bearings
Bearing seat Da(mm)
Bearing, locating ring, seal basic shape
Distance between housing base and bearing seat Ba(mm)
Pitch circle J(mm)
Type
Filter by standard shipping days
Optional Attributes