Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
0167422730000 |
0167424350000 |
0167425080000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Shoulder dimension d1 (mm) | r (min.) (mm) | Fatigue limit load Pu (kN) | Bore code | Shoulder dimension D1 (mm) | Pressure point a (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
55.09 € | 1 | 5 Days | 45 | 85 | 19 | 66000 | 8500 | 57000 | 58.4 | 1.1 | 2.9 | 09 | 72 | 45 | 0.443 | QJ209-XL-TVP | |||
43.15 € | 1 | 5 Days | 25 | 62 | 17 | 46500 | 14000 | 31500 | 37.5 | 1.1 | 1.59 | 05 | 49.5 | 31 | 0.249 | QJ305-XL-TVP | |||
66.52 € | 1 | 5 Days | 40 | 90 | 23 | 90000 | 8500 | 69000 | 56.6 | 1.5 | 3.5 | 08 | 73.4 | 46 | 0.675 | QJ308-XL-TVP |
Loading...
Load Direction | Radial | Number of Bearing Ring Rows | Single Row | Product type | Four-point contact bearing |
---|---|---|---|---|---|
Pressure angle alpha °(°) | 35 | Customs tariff — weight per | 1 | Bore shape | Cylindrical |
Customs tariff — item number | 84821090 | Number of retaining grooves | 0 | Cage designation | Window-type cage made of glass fiber-reinforced polyamide 66 |
Marking cover / seal | None | Model series | QJ.. | Customs tariff — country of origin | DE |
Bearing clearance identifier | CN | Cage material | Resin | Customs tariff — weight unit | kg |
Configure
Basic Attributes
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Shoulder dimension d1(mm)
r (min.)(mm)
Fatigue limit load Pu(kN)
Bore code
Shoulder dimension D1(mm)
Pressure point a(mm)
Customs tariff — weight
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes