Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | r (min.) (mm) | Width B (mm) | Internal diameter d (mm) | External diameter D (mm) | Customs tariff — weight | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 0.3 | 12.5 | 15 | 18 | 0.007 | LR15X18X12,5 | |||
- | 1 | 5 Days | 0.3 | 12.5 | 25 | 30 | 0.02 | LR25X30X12,5 | |||
- | 1 | 5 Days | 0.3 | 16.5 | 25 | 30 | 0.027 | LR25X30X16,5 | |||
- | 1 | 5 Days | 0.3 | 12.5 | 30 | 35 | 0.024 | LR30X35X12,5 | |||
- | 1 | 5 Days | 0.3 | 16.5 | 35 | 40 | 0.038 | LR35X40X16,5 | |||
- | - | 1 | 5 Days | 0.3 | 16.5 | 40 | 45 | 0.041 | LR40X45X16,5 | ||
- | 1 | 5 Days | 0.3 | 10.5 | 8 | 12 | 0.005 | LR8X12X10,5 | |||
- | 1 | 5 Days | 0.3 | 12.5 | 10 | 13 | 0.005 | LR10X13X12,5 | |||
- | 1 | 5 Days | 0.3 | 16.5 | 12 | 15 | 0.008 | LR12X15X16,5 | |||
- | 1 | 5 Days | 0.3 | 16.5 | 15 | 18 | 0.01 | LR15X18X16,5 | |||
- | 1 | 5 Days | 0.3 | 16.5 | 17 | 20 | 0.011 | LR17X20X16,5 | |||
- | 1 | 5 Days | 0.3 | 20.5 | 17 | 20 | 0.014 | LR17X20X20,5 | |||
- | 1 | 5 Days | 0.3 | 30.5 | 17 | 20 | 0.02 | LR17X20X30,5 | |||
- | 1 | 5 Days | 0.3 | 38.5 | 25 | 30 | 0.064 | LR25X30X38,5 | |||
- | 1 | 5 Days | 0.3 | 20.5 | 35 | 40 | 0.046 | LR35X40X20,5 | |||
- | 1 | 5 Days | 0.3 | 25.5 | 45 | 50 | 0.075 | LR45X50X25,5 | |||
- | 1 | 5 Days | 0.3 | 12.5 | 35 | 40 | 0.028 | LR35X40X12,5 | |||
- | 1 | 5 Days | 0.3 | 20.5 | 45 | 50 | 0.059 | LR45X50X20,5 | |||
- | 1 | 5 Days | 0.3 | 12.5 | 20 | 25 | 0.017 | LR20X25X12,5 | |||
- | 1 | 5 Days | 0.6 | 20.5 | 50 | 55 | 0.065 | LR50X55X20,5 |
Loading...
Design | Inner ring | Machining allowance (yes / no) | No | Bore shape | Cylindrical |
---|---|---|---|---|---|
Customs tariff — item number | 84829900 | Front chamfer (yes / no) | No | Can be relubricated (yes / no) | No |
Model series | LR.. | Swirl-free surface (yes / no) | No | Bearing clearance identifier | CN |
Customs tariff — weight unit | kg | Customs tariff — weight per | 1 | Customs tariff — country of origin | DE |