INA Bearing Washers (0000550180000)

INA Bearing Washers 0000550180000

Product Details:

Manufacturer part number: 0000550180000

Brand: INA

Price: 3.57

Delivery time: 5 Days


Technical Data:

Customs tariff — item number: 84829900

Internal diameter d: 17 mm

External diameter D: 30 mm

Height H: 2.75 mm

Customs tariff — weight: 0.013


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0000550180000

Part Number
0000550180000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — item number Internal diameter d
(mm)
External diameter D
(mm)
Height H
(mm)
Customs tariff — weight Product code
-

3.57 €

1 5 Days 8482990017302.750.013LS1730

Loading...

  1. 1

Basic information

Design Bearing washer Bore shape Cylindrical Number of rows 1
Model series LS.. Inch / metric Metric Customs tariff — weight unit kg
Customs tariff — weight per 1 Customs tariff — country of origin DE

This page is INA Bearing Washers, part number 0000550180000.
You can find the detail information about specifications and dimensions on part number 0000550180000.

Variation of this product

Part Number
0000550000000
0000550340000
0000550420000
0000550500000
0000550690000
0000550770000
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Customs tariff — item number Internal diameter d
(mm)
External diameter D
(mm)
Height H
(mm)
Customs tariff — weight Product code
-

3.43 €

1 5 Days 8482990015282.750.009-

3.80 €

1 5 Days 7318220020352.750.014LS2035
-

4.74 €

1 5 Days 84829900254230.019-

8.31 €

1 5 Days 84829900507040.054LS5070

11.69 €

1 5 Days 8482990060854.750.097LS6085

17.38 €

1 5 Days 8482990070955.250.123LS7095

Tech Support