Manufacturer part number: 0008839990000
Brand: INA
Price: Please contact the support for quotation
Delivery time: 5 Days
Shaft Bore Dia. d: 80 mm
Basic Load Rating, Dynamic Rating: 123000 N
Basic Load Rating, Static Rating: 87000 N
B1: 70.7 mm
Housing: CJO16
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008839990000
Part Number
|
---|
0008839990000 |
Part Number | Related to | Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | A2 (mm) | U (mm) | V (mm) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 80 | 123000 | 87000 | 70.7 | CJO16 | 118 | 16.5 | 196 | GG.CJ016 | 55.8 | 250 | 25 | GNE90-KRR-B | 41.3 | 109.7 | 210 | RCJO80-XL |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Eccentric locking collar | Number of fixing holes | 4 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Unit material | Gray cast iron | Model | square |
Model series | RCJO.. | Width/diameter of fixing hole N(mm) | 28 | Thread | M6 |
Relubrication possible yes/no | yes | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is INA Four-Bolt Square Flange Units, Gray Cast Iron, Eccentric Locking Collar, Series 63, R Seal, part number 0008839990000.
You can find the detail information about specifications and dimensions on part number 0008839990000.
Configure
Basic Attributes
Type
Shaft Bore Dia. d(mm)
B1(mm)
Housing
d3 max.(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
Unit code
Unit width A(mm)
Unit length L(mm)
A1(mm)
Bearing code
A2(mm)
U(mm)
V(mm)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008840060000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | B1 (mm) | Housing | d3 max. (mm) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | A2 (mm) | U (mm) | V (mm) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
689.66 € | 1 | 5 Days | 90 | 143000 | 107000 | 101 | CJO18 | 132 | 21.76 | 216 | GG.CJ018 | 85 | 280 | 28.5 | GNE80-KRR-B | 48.5 | 114 | 230 | RCJO90-XL |