INA Two-Bolt Square Flange Units, Sheet Steel, Rubber Insulating Ring, Eccentric Locking Collar, P Seal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0008269600000
0008269790000
0008440040000
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. d
(mm)
Basic Load Rating, Dynamic Rating
(N)
Basic Load Rating, Static Rating
(N)
B1
(mm)
d3 max.
(mm)
Customs tariff weight
(kg)
Bearing code A2
(mm)
U
(mm)
Product code

42.03 €

1 5 Days 251400078003137.50.34RAE25-NPP-FA10612.736.2RCSMF25-XL

48.75 €

1 5 Days 3013200830026.542.50.32RALE30-NPP-FA1061535RCSMF30-XL

37.55 €

1 5 Days 2012800660031330.32RAE20-NPP-FA10612.736.2RCSMF20-XL

Loading...

  1. 1

Basic information

Bearing Unit, Type Round Flange Type Unit Body Material Steel Plate Customs tariff goods number 84832000
Housing FLAN65-RCSMF Method of fixing Eccentric locking collar Number of fixing holes 2
S(mm) 1.5 Unit height H(mm) 114 Customs tariff weight unit kg
Center hole distance J(mm) 92 Unit code FLAN65-RCSMF-FA125 Unit width A(mm) 27
Hole shape cylindrical Unit length L(mm) 70 Unit material Sheet steel/Corrotect coating
Model oval Model series RCSMF.. V(mm) 68
Width/diameter of fixing hole N(mm) 10.5 Relubrication possible yes/no no Customs tariff weight per 1
Customs tariff country of origin DE

Tech Support