Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0066329390000
Part Number
|
---|
0066329390000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (mm) | Static load capacity radial (N) | Basic Load Rating (kN) | Height h1 (mm) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Radial bearing clearance (mm) | Tilt angle (°) | External diameter d5 (mm) | Central length l7 (mm) | External diameter d2 (mm) | Total height l4 (mm) | Width C (mm) | Width B (mm) | Height l5 (mm) | External diameter W (mm) | Tolerance, internal diameter d1 (mm) | External diameter dk (mm) | External diameter d4 (mm) | Thread l3 (mm) | Thread | External diameter D (mm) | l1 (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.15 € | 1 | 5 Days | 12 | 30400 | 11300 | 50 | 0.099 | 14.9 | 0-0.032 | 11 | 22 | 18 | 34 | 67 | 8 | 10 | 6.5 | 19 | -0.008 | 18 | 17.5 | 23 | M12 | 22 | 23 |
Loading...
Main Body Material | Steel | Connection screw direction | Right Screw | Edge clearance r1s min.(mm) | 0.3 |
---|---|---|---|---|---|
Design | Rod end | Mounting type | Internal thread | Tribological pairing | Hard chrome /PFTE composite |
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Customs tariff — weight unit | kg |
Customs tariff — item number | 84833080 | Tolerance, width B(mm) | -0.12 | Marking cover / seal | None |
Model series | GIR.. | Inch / metric | Metric | Customs tariff — country of origin | DE |
Engineering material | Steel | Maintenance required | No | Bearing clearance identifier | CN |
This page is ELGES Maintenance-Free Rod End with Internal Thread, Dimension Series E, Open, part number 0066329390000.
You can find the detail information about specifications and dimensions on part number 0066329390000.
Configure
Basic Attributes
Type
I.D. D(mm)
Height h1(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
Radial bearing clearance(mm)
Tilt angle(°)
External diameter d5(mm)
Central length l7(mm)
External diameter d2(mm)
Total height l4(mm)
Width C(mm)
Width B(mm)
Height l5(mm)
External diameter W(mm)
Tolerance, internal diameter d1(mm)
External diameter dk(mm)
External diameter d4(mm)
Thread l3(mm)
Thread
External diameter D(mm)
l1(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0066353850000 |
0066354150000 |
0066354580000 |
0066354820000 |
0066357090000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (mm) | Static load capacity radial (N) | Basic Load Rating (kN) | Height h1 (mm) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Radial bearing clearance (mm) | Tilt angle (°) | External diameter d5 (mm) | Central length l7 (mm) | External diameter d2 (mm) | Total height l4 (mm) | Width C (mm) | Width B (mm) | Height l5 (mm) | External diameter W (mm) | Tolerance, internal diameter d1 (mm) | External diameter dk (mm) | External diameter d4 (mm) | Thread l3 (mm) | Thread | External diameter D (mm) | l1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.57 € | 1 | 5 Days | 10 | 22000 | 8640 | 43 | 0.065 | 13.2 | 0-0.032 | 12 | 19 | 15 | 29 | 57.5 | 7 | 9 | 6.5 | 17 | -0.008 | 16 | 15 | 20 | M10 | 19 | 20 | ||
37.63 € | 1 | 5 Days | 15 | 44800 | 17800 | 61 | 0.177 | 18.4 | 0-0.04 | 8 | 26 | 20 | 40 | 81 | 10 | 12 | 8 | 22 | -0.008 | 22 | 21 | 30 | M14 | 26 | 30 | ||
39.18 € | 1 | 5 Days | 17 | 56500 | 22500 | 67 | 0.246 | 20.7 | 0-0.04 | 10 | 30 | 23 | 46 | 90 | 11 | 14 | 10 | 27 | -0.008 | 25 | 24 | 34 | M16 | 30 | 34 | ||
47.20 € | 1 | 5 Days | 20 | 75600 | 31300 | 77 | 0.331 | 24.1 | 0-0.04 | 9 | 35 | 27 | 53 | 103.5 | 13 | 16 | 10 | 32 | -0.01 | 29 | 27.5 | 40 | M20x1,5 | 35 | 40 | ||
25.28 € | 1 | 5 Days | 8 | 16000 | 5850 | 36 | 0.038 | 10.2 | 0-0.032 | 15 | 16 | 14 | 24 | 48 | 6 | 8 | 5 | 14 | -0.008 | 13 | 12.5 | 15 | M8 | 16 | 15 |