ELGES Maintenance-Free Rod End with Internal Thread, Dimension Series E, Open (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066329390000
0066353850000
0066354150000
0066354580000
0066354820000
0066357090000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
External diameter d5
(mm)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Height l5
(mm)
External diameter W
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter d4
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
l1
(mm)

-

1 5 Days 123040011300500.09914.90-0.03211221834678106.519-0.0081817.523M122223

-

1 5 Days 10220008640430.06513.20-0.0321219152957.5796.517-0.008161520M101920

-

1 5 Days 154480017800610.17718.40-0.048262040811012822-0.008222130M142630

-

1 5 Days 175650022500670.24620.70-0.04103023469011141027-0.008252434M163034

-

1 5 Days 207560031300770.33124.10-0.049352753103.513161032-0.012927.540M20x1,53540

-

1 5 Days 8160005850360.03810.20-0.032151614244868514-0.0081312.515M81615

Loading...

  1. 1

Basic information

Main Body Material Steel Connection screw direction Right Screw Edge clearance r1s min.(mm) 0.3
Design Rod end Mounting type Internal thread Tribological pairing Hard chrome /PFTE composite
Customs tariff — weight per 1 Bore shape Cylindrical Customs tariff — weight unit kg
Customs tariff — item number 84833080 Tolerance, width B(mm) -0.12 Marking cover / seal None
Model series GIR.. Inch / metric Metric Customs tariff — country of origin DE
Engineering material Steel Maintenance required No Bearing clearance identifier CN

Tech Support