ELGES Maintenance-Free Radial Spherical Plain Bearing Steel / PTFE, Opening, Dimension Series K (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066497260000
0066497500000
0066498740000
0066498900000
0066499630000
0066499980000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Customs tariff — weight
(kg)
Tilt angle
(°)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
External diameter D
(mm)
Tolerance, external diameter D
(mm)
r (min.)
(mm)

13.88 €

1 5 Days 1045200181000.0271310.5140.01519.0522-0.0090.3

17.20 €

1 5 Days 1260000240000.0431312160.01822.22526-0.0090.3

12.51 €

1 5 Days 832100129000.017149120.01515.87519-0.0090.3

28.49 €

1 5 Days 1696400386000.0771515210.01828.57532-0.0110.3

38.54 €

1 5 Days 18118000473000.1071516.5230.01831.7535-0.0110.3

42.92 €

1 5 Days 20141000566000.1451418250.02134.92540-0.0110.6

Loading...

  1. 1

Basic information

Main Body Material Steel Design Spherical plain bearing Radial bearing clearance(mm) 0.006-0.035
Tribological pairing Steel/PTFE film Customs tariff — weight per 1 Bore shape Cylindrical
Customs tariff — weight unit kg Customs tariff — item number 84833080 Tolerance, width B(mm) -0.12
Marking cover / seal None Model series GE.. Inch / metric Metric
Customs tariff — country of origin DE Engineering material Steel Maintenance required No
Bearing clearance identifier CN Tolerance, width C(mm) -0.24 r1 (min.)(mm) 0.3

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360