ELGES Maintenance-Free Rod End with External Thread, Dimension Series E, Open (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0066306930000
0066326530000
0066326880000
0066339780000
0066339940000
0066340010000
0066340440000
0066341090000
0066342220000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(mm)
Static load capacity radial
(N)
Basic Load Rating
(kN)
Height h1
(mm)
Customs tariff — weight
(kg)
Edge clearance r1s min.
(mm)
Shoulder dimension d1
(mm)
Radial bearing clearance
(mm)
Tilt angle
(°)
Central length l7
(mm)
External diameter d2
(mm)
Total height l4
(mm)
Width C
(mm)
Width B
(mm)
Tolerance, internal diameter d1
(mm)
External diameter dk
(mm)
Thread l3
(mm)
Thread External diameter D
(mm)
l1
(mm)

62.72 €

1 5 Days 2510500051100940.5560.629.30-0.05732641261720-0.0135.553M24x24253

23.43 €

1 5 Days 8129005850420.0330.310.20-0.0321514245468-0.0081322M81622

24.69 €

1 5 Days 10206008640480.0530.313.20-0.03212152962.579-0.0081626M101926

28.38 €

1 5 Days 123020011300540.0750.314.90-0.03211183471810-0.0081828M122228

35.17 €

1 5 Days 154160017800630.150.318.40-0.0482040831012-0.0082234M142634

37.12 €

1 5 Days 175650022500690.210.320.70-0.04102346921114-0.0082536M163036

45.25 €

1 5 Days 207560031300780.3270.324.20-0.0492753104.51316-0.012943M20x1,53543

88.34 €

1 5 Days 30139000659001100.9360.634.20-0.0563773146.51922-0.0140.765M30x24765

22.85 €

1 5 Days 669303600360.0180.380-0.03213122146.54.46-0.0081018M61418

Loading...

  1. 1

Basic information

Main Body Material Steel Connection screw direction Right Screw Design Rod end
Mounting type External thread Tribological pairing Hard chrome /PFTE composite Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Customs tariff — item number 84833080
Tolerance, width B(mm) -0.12 Marking cover / seal None Model series GAR..
Inch / metric Metric Customs tariff — country of origin DE Engineering material Steel
Maintenance required No Bearing clearance identifier CN

Tech Support